Rod Clevis Metric Accessories (Americas) | Product Series

Filter by

    No filters selected

Load Capacity

Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod Clevis Metric Accessories (Americas) Rod Clevis Metric Accessories (Americas)

Rod Clevis Metric Accessories (Americas)

Cylinder Mounting Accessories - Rod Clevis Metric Accessories (Americas)

Technical Specifications

  • Load Capacity: 8 to 500 kN
  • Thread Size: M10x1.25 to M64x3.0 mm
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Rod clevis metric cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the rod clevis mounting accessories by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Load Capacity Thread Size
1434470000 8 KN M10x1.25 MM
1434480000 12.5 KN M12x1.25 MM
1434490000 20 KN M14x1.5 MM
1434500000 32 KN M16x1.5 MM
1434510000 50 KN M20x1.5 MM
1434520000 80 KN M27x2 MM
1434530000 125 KN M33x2 MM
1434540000 200 KN M42x2 MM
1434550000 320 KN M48x2 MM
1434560000 500 KN M64x3 MM

687PDC
687492