Rod Eye with Spherical Bearing Metric Accessories (Americas) | Product Series

Filter by

    No filters selected

Load Capacity

Pin Diameter

Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod Eye with Spherical Bearing Metric Accessories (Americas) Rod Eye with Spherical Bearing Metric Accessories (Americas)

Rod Eye with Spherical Bearing Metric Accessories (Americas)

Cylinder Mounting Accessories - Rod Eye with Spherical Bearing Metric Accessories (Americas)

Technical Specifications

  • Load Capacity: 8 to 500 kN
  • Pin Diameter: 12 -0.008 to 100 -0.020 mm
  • Thread Size: M10x1.25 to M64x3.0 mm
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Rod eye with spherical bearing metric cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the rod eye with spherical bearing metric mounting accessories by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Load Capacity Pin Diameter Thread Size
1452540000 8 KN 12 -0.008 MM M10x1.25 MM
1452550000 12.5 KN 16 -0.008 MM M14x1.5 MM
1452560000 20 KN 20 -0.012 MM M14x1.5 MM
1452570000 32 KN 25 -0.012 MM M16x1.5 MM
1452580000 50 KN 30 -0.012 MM M20x1.5 MM
1452590000 80 KN 40 -0.012 MM M27x2 MM
1452600000 125 KN 50 -0.012 MM M33x2 MM
1452610000 200 KN 60 -0.015 MM 42Mx2 MM
1452620000 320 KN 80 -0.0015 MM M48x2 MM
1452630000 500 KN 100 -0.020 MM M64x3 MM

687PDC
687492