Rod seal/wiper Prädifa series E7, Polon® | Product Series

Filter by

    No filters selected

Inside Diameter

Outside Diameter

Height

Groove Width

Minimum Operating Temperature (C)

Maximum Operating Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal/wiper Prädifa series E7, Polon® Rod seal/wiper Prädifa series E7, Polon®

Rod seal/wiper Prädifa series E7, Polon®

Rod seal and wiper for pneumatic cylinders. U-cup design. Combines the functions sealing, wiping and holding in place. Robust design with outstanding dry running properties.

Technical Specifications

  • For Fluid Type: Pneumatic
  • Polymer Material Options: Ultra-High Molecular Weight Polyethylene (UHMW-PE), Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®), Polyketone (PK, nobrox®)
  • Operating Pressure: 16 bar
  • Operating Temperature: -30 to 80 °C, -35 to 200 °C, -30 to 120 °C
  • Maximum Surface Speed: 1
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)
Safety Warning

Full Product Description

The self-retaining E7 rod seal/wiper is a version of the profile EU for extreme working conditions with regard to temperature and chemical resistance and dry running.
It performs three functions simulatenously:
Sealing, wiping, fixing.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• No risk of corrosion since the combined retainer and wiper part eliminates the need for additional wire circlips.
• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• Easy snap assembly without assembly aids.
• Product geometry prevents dirt deposits at the front face of the cylinder.
• Identical housing for E7, E8, E9, EU, EF, EN, EW and ET.

Range of application:
For pneumatic cylinder piston rods.

Prädifa series E7 is available in the following compounds:
PS006 - Standard
PS074 - For higher temperatures and/or chemical resistance requirements (but with slightly reduced service life).

Related Documents

×
Products Inside Diameter Outside Diameter Height Groove Width Minimum Operating Temperature (C) Maximum Operating Temperature (C) Seal Material
E71018Z4017 10.0 18 10.7 13 -30 80 PS006
E71205Z4017 12 20 10.7 13 -30 80 PS006
E71222Z4017 12 22 10.7 13 -30 80 PS006
E71222Z4016 12 22 10.7 13 -35 200 PS074
E71626Z4017 16 26 10.7 13 -30 80 PS006
E72029Z4017 20 30 10.7 13 -30 80 PS006
E72029Z4016 20 30 10.7 13 -35 200 PS074
E72029Z4023 20 30 10.7 13 -30 120 PSW61
E72535Z4017 25.0 35 11.2 14 -30 80 PS006
E72535Z4016 25.0 35 11.2 14 -35 200 PS074
E73242Z4017 32 42 11.2 14 -30 80 PS006
E73545Z4017 35 45 11.2 14 -30 80 PS006
E74050Z4017 40 50 11.2 14 -30 80 PS006
E74555Z4017 45.0 55 12.2 15 -30 80 PS006
E75060Z4016 50 60 12.2 15 -35 200 PS074

687PDC
687424