Rod Seals

Filter by

No filters selected

Color

Durometer

Division

Technology

Operating Pressure

For Fluid Type

Maximum Surface Speed

Thermal Application Type

Inside Diameter

Maximum Operating Temperature

Minimum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Rod Seals


Rod Seals

Parker rod seals for hydraulic and pneumatic cylinders and actuators seal the applied system pressure against the atmosphere side. Their purpose is to prevent external leakage and thus avoid contamination of the ambient environment. They are available as single-acting and double acting seals. High-pressure applications usually require a tandem rod sealing system including a buffer seal. Rod seals typically interact with wiper elements in the cylinder sealing system. A wide range of compound and profile configurations is available to meet the specific application profile. There are rod seals available that comply with ISO 6020, ISO 5597 and ISO 7425-2 standards.


Viewing 10 of 252

Viewing 10 of 33

Viewing 10 of 4

Viewing 10 of 65

Viewing 10 of 61

Viewing 10 of 4

Viewing 10 of 14

Viewing 10 of 3

Viewing 10 of 38

Viewing 10 of 1805

Viewing 10 of 1042

Viewing 10 of 210

Viewing 10 of 206

Viewing 10 of 338

Viewing 10 of 274

Viewing 10 of 319

Viewing 10 of 9

Viewing 10 of 9

Viewing 10 of 9

Viewing 10 of 136

Viewing 10 of 24

Viewing 10 of 11

Viewing 10 of 3

Viewing 10 of 81

Viewing 10 of 23

687PDC
687PDC