Rodless Pneumatic Cylinder Connection Profile Mounting Plate / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rodless Pneumatic Cylinder Connection Profile Mounting Plate / Parker Pneumatic - Europe

Rodless Pneumatic Cylinder Connection Profile Mounting Plate / Parker Pneumatic - Europe

Connection profile mounting plate for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø50mm. For combining OSP cylinders with system profiles or with other OSP cylinders. Fitted to the cylinder using the mounting screws supplied.

Full Product Description

OSP connection profile is used to combine fast and easily an OSP cylinder with another. It’s an aluminium connection profile mounting plate for OSP-P and OSP-L rodless actuators in bores from Ø16mm to Ø50mm. For combining OSP cylinders with system profiles or with other OSP cylinder. Combination for OSP 16 with OSP 25 / OSP 25 with OSP 32 to 50 / OSP 32 with OSP 32 to 50 / OSP 40 with OSP 32 to 50 and OSP 50 with OSP32 to 50. Fitted to the cylinder using the galvanised mounting screws supplied.



Markets

• Factory Automation

• Machine Tools

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Packaging Machinery

• Printing and Marking Equipment

• Other Life science

• Material Handling Equipment

• Food & beverage

• Plastic processing



Features/Benefits

• Solid aluminium version / Option stainless steel screws

• Easy to clamp on the cylinder



Applications

• Pick and place applications

• Packaging, labeling and wrapping systems

• Pusher, picker and gripper applications

Products Bore Diameter For Use With
20849FIL 16 mm OSP-P
20850FIL 25 mm OSP-P
20851FIL 40 mm OSP-P
20850FIL 25 mm OSP-L
20850FIL 32 mm OSP-L
20850FIL 32 mm OSP-P
20851FIL 40 mm OSP-L
20851FIL 50 mm OSP-L
20851FIL 50 mm OSP-P

687PDC
A87859