Rodless Pneumatic Cylinders, Accessory - Inversion Mounting / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rodless Pneumatic Cylinders, Accessory - Inversion Mounting / Parker Pneumatic - Europe

Rodless Pneumatic Cylinders, Accessory - Inversion Mounting / Parker Pneumatic - Europe

Inversion mounting for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. For dirty or space restricted environments the inversion bracket transfers the driving force to the opposite side of the cylinder.

Full Product Description

The inversion mounting made of solid aluminium allows for the use of cylinders even in dusty environments. Inversion mountings are available for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. In dirty environments, or where there are space restrictions inversion of the cylinder can be recommended. The inversion bracket transfers the driving force to the opposite side of the cylinder. The standard mounting is anodised aluminium but stainless steel versions are also available.

Other components of the OSP system such as mid-section supports and magnetic sensors can still be mounted on the free side of the cylinder when an inversion mounting is fitted.



Note: For bore Ø16mm when combining single end porting with hollow aluminium profile fitted externally on cylinders with inversion mountings, magnetic sensors can only be mounted directly opposite to the external air supply profile.



Markets

• Factory Automation

• Machine Tools

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Packaging Machinery

• Printing and Marking Equipment

• Medical

• Other Life science

• Material Handling Equipment

• Food & beverage

• Plastic processing

• Water

• Bus & Coach

• Rail



Features/Benefits

• Solid aluminium version  / option stainless steel screws

• Usage in dusty environments



Applications

• Pick and place applications

• Durability test bench

• Food processing

• Packaging, labeling and wrapping systems

• Pusher, picker and gripper applications

• Roll cleaning

• Overhead thrust cleaning

• Sorting machines with ATEX

• Feeding

• Cutting

Products Bore Diameter For Use With
20037FIL 25 mm OSP-P
20039FIL 40 mm OSP-P
20161FIL 32 mm OSP-P
20166FIL 50 mm OSP-P
20446FIL 16 mm OSP-P
20459FIL 63 mm OSP-P
20490FIL 80 mm OSP-P
20037FIL 25 mm OSP-L
20039FIL 40 mm OSP-L
20161FIL 32 mm OSP-L
20166FIL 50 mm OSP-L
20459FIL 63 mm OSP-L

687PDC
A87859