Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
End cap mounting for OSP-P, OSP-L and Basic Guide BG rodless actuators bores Ø10mm to Ø80mm. Attaches to the end plate of the cylinder to provide foot mounting.
On the end face of each end cap of OSP cylinders there are four threaded holes that can be used for the mounting the actuator fast and easily. To facilitate mounting, the hole layout on the end plate is square, so that the mountings can be fitted to the bottom, top or either side, regardless of the port position. End cap foot mountings for bores Ø10 to Ø32mm are galvanised steel and for bores Ø40 to Ø80mm are anodised aluminium. All are supplied in pairs and fitted to the cylinder with the screws included or optional stainless steel screws are also available.
Markets
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Medical
• Other Life science
• Material Handling Equipment
• Food & beverage
• Plastic processing
• Water
• Bus & Coach
• Rail
Features/Benefits
• D.40 to 80 Solid aluminium version / option stainless steel screws
• Allows flexible cylinder mounting
Applications
• Door opening system
• Pick and place applications
• Durability test bench
• Food processing
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Assembly of a modular steering kit
• Roll cleaning
• Overhead thrust cleaning
• Sorting machines with ATEX
• Feeding
• Cutting
| Products | Bore Diameter | Materials of Construction | For Use With |
|---|---|---|---|
| 0240FIL | 10 mm | Galvanised Steel | OSP-P |
| 2010FIL | 25 mm | Galvanised Steel | OSP-P |
| 20408FIL | 16 mm | Galvanised Steel | OSP-P |
| 3010FIL | 32 mm | Galvanised Steel | OSP-P |
| 4010FIL | 40 mm | Anodized Aluminium | OSP-P |
| 5010FIL | 50 mm | Anodized Aluminium | OSP-P |
| 6010FIL | 63 mm | Anodized Aluminium | OSP-P |
| 8010FIL | 80 mm | Anodized Aluminium | OSP-P |
| 2010FIL | 25 mm | Galvanised Steel | OSP-L |
| 3010FIL | 32 mm | Galvanised Steel | OSP-L |
| 4010FIL | 40 mm | Anodized Aluminium | OSP-L |
| 5010FIL | 50 mm | Anodized Aluminium | OSP-L |
| 6010FIL | 63 mm | Anodized Aluminium | OSP-L |