Rodless Pneumatic Cylinders, Accessory - OSP Mid Section Support D1 / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rodless Pneumatic Cylinders, Accessory - OSP Mid Section Support D1 / Parker Pneumatic - Europe

Rodless Pneumatic Cylinders, Accessory - OSP Mid Section Support D1 / Parker Pneumatic - Europe

Mid section support type D1 for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. Used for supporting long cylinders or mounting the cylinder by its dovetail rails. Fitted to the cylinder using the mounting screws supplied.

Full Product Description

Mid section support type D1 is an easy way to support  OSP-P and OSP-L rodless actuators bores Ø16mm to Ø80mm. They used for supporting long cylinders or mounting the cylinder by its dovetail rails.

Fitted to the cylinder using the mounting screws supplied.



Markets

• Factory Automation

• Machine Tools

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Packaging Machinery

• Printing and Marking Equipment

• Medical

• Other Life science

• Material Handling Equipment

• Food & beverage

• Plastic processing

• Water

• Bus & Coach

• Rail



Features/Benefits

• Solid aluminium version  / option stainless steel screws

• Easy to clamp on the cylinder

• Will accept axial forces



Applications

• Door opening system

• Pick and place applications

• Durability test bench

• Food processing

• Packaging, labeling and wrapping systems

• Pusher, picker and gripper applications

• Assembly of a modular steering kit

• Roll cleaning

• Overhead thrust cleaning

• Sorting machines with ATEX

• Feeding

• Cutting

Products Bore Diameter For Use With
20008FIL 25 mm OSP-P
20027FIL 40 mm OSP-P
20157FIL 32 mm OSP-P
20162FIL 50 mm OSP-P
20434FIL 16 mm OSP-P
20451FIL 63 mm OSP-P
20480FIL 80 mm OSP-P
20008FIL 25 mm OSP-L
20027FIL 40 mm OSP-L
20157FIL 32 mm OSP-L
20162FIL 50 mm OSP-L
20451FIL 63 mm OSP-L

687PDC
A87859