Rodless Pneumatic Cylinders, Accessory - T-Slot Profile / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Bore Diameter

Materials of Construction

For Use With

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rodless Pneumatic Cylinders, Accessory - T-Slot Profile / Parker Pneumatic - Europe

Rodless Pneumatic Cylinders, Accessory - T-Slot Profile / Parker Pneumatic - Europe

T-Slot profile for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø50mm. Provides universal attachment for mounting with standard T-Nuts. Fitted to the cylinder using the mounting screws supplied.

Full Product Description

An aluminium T-Slot profile for OSP-P and OSP-L rodless actuators bores Ø16mm to Ø50mm providing universal attachment for mounting with standard T-Nuts. Fitted to the cylinder using the galvanised mounting screws supplied or with optional corrosion resistant screws.



Markets

• Factory Automation

• Machine Tools

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Packaging Machinery

• Printing and Marking Equipment

• Medical

• Other Life science

• Material Handling Equipment

• Food & beverage

• Plastic processing

• Water

• Bus & Coach

• Rail



Features/Benefits

• Solid aluminium version  / option stainless steel screws

• Easy to clamp on the cylinder



Applications

• Door opening system

• Pick and place applications

• Durability test bench

• Food processing

• Packaging, labeling and wrapping systems

• Pusher, picker and gripper applications

• Assembly of a modular steering kit

• Roll cleaning

• Overhead thrust cleaning

• Sorting machines with ATEX

• Feeding

• Cutting

Products Bore Diameter Materials of Construction For Use With
20007FIL 25 mm Standard OSP-P
20026FIL 40 mm Standard OSP-P
20187FIL 25 mm Stainless steel OSP-P
20268FIL 40 mm Stainless steel OSP-P
20433FIL 16 mm Standard OSP-P
20439FIL 16 mm Stainless steel OSP-P
20007FIL 25 mm Standard OSP-L
20007FIL 32 mm Standard OSP-L
20007FIL 32 mm Standard OSP-P
20026FIL 40 mm Standard OSP-L
20026FIL 50 mm Standard OSP-L
20026FIL 50 mm Standard OSP-P
20187FIL 25 mm Stainless steel OSP-L
20187FIL 32 mm Stainless steel OSP-L
20187FIL 32 mm Stainless steel OSP-P
20268FIL 40 mm Stainless steel OSP-L
20268FIL 50 mm Stainless steel OSP-L
20268FIL 50 mm Stainless steel OSP-P

687PDC
A87859