Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rotary seal for rotary distributors. Dynamic function on inner diameter. Double-acting. For highest-pressure applications. ISO 7425.
| Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
|---|---|---|---|---|---|---|---|
| RS002500716 | 25 | 32.5 | 3.2 | 3.2 | -35 | 100 | PK (Polyketone) |
| RS004500716 | 45 | 51.6 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS005000716 | 50 | 61 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS005500716 | 55 | 61.6 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS006000716 | 60 | 71 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS007000716 | 70 | 81 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS007500716 | 75 | 86 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS008000716 | 80 | 91 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS008500716 | 85 | 96 | 4.2 | 4.2 | -35 | 100 | PK (Polyketone) |
| RS009500716 | 95 | 110.5 | 6.3 | 6.3 | -35 | 100 | PK (Polyketone) |
| RS010000716 | 100 | 111 | 4.1 | 4.1 | -35 | 100 | PK (Polyketone) |
| RS010000719 | 100 | 111 | 4.1 | 4.1 | -50 | 100 | PK (Polyketone) |
| RS010500716 | 105 | 120.4 | 6.2 | 6.2 | -35 | 100 | PK (Polyketone) |
| RS011000716 | 110 | 121 | 4.2 | 4.2 | -35 | 100 | PK (Polyketone) |
| RS011200716 | 110 | 121 | 6.3 | 6.3 | -35 | 100 | PK (Polyketone) |
| RS012400716 | 124 | 139.2 | 6.1 | 6.1 | -35 | 100 | PK (Polyketone) |
| RS012500716 | 125 | 135.4 | 5.1 | 5.1 | -35 | 100 | PK (Polyketone) |
| RS014500716 | 145 | 160 | 6.2 | 6.2 | -35 | 100 | PK (Polyketone) |
| RS017000716 | 170 | 185.2 | 6.2 | 6.2 | -35 | 100 | PK (Polyketone) |
| RS021500716 | 215 | 230.5 | 6.2 | 6.2 | -35 | 100 | PK (Polyketone) |
| RS025000716 | 250 | 265.5 | 6.3 | 6.3 | -35 | 100 | PK (Polyketone) |
| OR060002700161B | 60.0 | 75.5 | 3.2 | 3.2 | -30 | 110 | PS027 |
| OR124002700161C | 124.0 | 135.0 | 4.2 | 4.2 | -30 | 110 | PS027 |
| OR124002700162D | 124.0 | 139.5 | 6.3 | 6.3 | -25 | 200 | PS027 |
| OR124002700164C | 124.0 | 135.0 | 4.2 | 4.2 | -40 | 150 | PS027 |
| OR280005200161D | 280.0 | 295.5 | 6.3 | 6.3 | -30 | 110 | PS052 |
| RS021000720 | 210.0 | 225.5 | 6.3 | 6.3 | -35 | 100 | PK (Polyketone) |