Rotary Seals FlexiCase | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rotary Seals FlexiCase

Rotary Seals FlexiCase

Rotary seal with metal casing and sealing lips made from PTFE for use in conditions of extreme temperatures, high surface speeds and chemical attack.

Technical Specifications

  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, Polon®)
  • Division: Prädifa Technology Division
  • Industry: Automotive, Oil & Gas, Aerospace, Pharmaceuticals, Food & Beverage, Semiconductor, General Industrial
  • Brand: Prädifa
  • Maximum Operating Pressure: 160 bar, 2300 psi
  • Product Type: Rotar Seal
  • Minimum Operating Pressure: > 16 bar, > 250 psi
  • Technology: Sealing & Shielding
  • Maximum Surface Speed: > 5 m/sec, > 17 ft/sec
  • For Fluid Type: Broad Range
Safety Warning

Full Product Description

FlexiCase rotary seals are designed to seal the most demanding rotary applications seals. They feature an inner diameter lip that seals dynamically on a shaft and a metal casing on the outer diameter to seal statically with a press-fit into a bore. A gasket is positioned between layers of sealing lips and the casing to seal off the potential leak path and to compensate for differential expansion. Usually, FlexiCase seals are not spring-energized. Consequently, the radial lip contact forces are lower than those of rotary FlexiSeals®, which allows the seal to function at much higher surface speeds.

Features/Benefits:
  • Surface speeds up to 70 meters/secon
  • Pressure resistance up to 35 bar
  • Temperature resistance from -100 °C to 250 °C and more
  • Diameters up to 2,000 mm
  • Very good chemical resistance thanks to PTFE sealing element
  • Low frictional energy loss and friction-related heating
  • Unlimited shelf life thanks to PTFE sealing elements
  • Long seal life in dry and abrasive conditions (with wiper elements)
  • Single- or double-acting operation
  • Uni- or bi-directional rotation
Range of Application:

The combination of a robust metal casing with special PTFE compounds makes the FlexiCase rotary seal suitable for use in conditions of extreme temperatures, surface speeds and chemical attack, such as those typically occurring in compressors, special pumps, hydraulic motors, etc.

Related Documents

×
Products

687PDC
687424