Rotary Shaft Deflector Seal (DS) | Product Series

Filter by

    No filters selected

Shaft Diameter (inch)

Bore Diameter (inch)

Width (inch)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rotary Shaft Deflector Seal (DS)

Rotary Shaft Deflector Seal (DS)

Parker DS Profile rotary shaft seal is used as an internal deflector to protect the primary seal from lubricant surge or as an external excluder for dust and contamination.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Surface Speed: 2000 to 3000 ft/min, 10.2 to 16.3 m/sec
  • Maximum Shaft Runout: 0
  • Maximum Shaft-to-Bore Misalignment: 0
  • Maximum Operating Pressure: 0 psi
  • Thermal Application Type: Varies (depending on material)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Full Product Description

Parker's DS Profile rotary shaft excluder seal, also known as a deflector seal, is designed to protect the primary lip seal by internally deflecting heavy oil surges or externally excluding dust, spray, and contamination.

Its materials of construction include the nonmetallic, Clipper® composite rubber/aramid fiber outer case, or “heel,” which forms a leak-free, press fit in the shaft, conforming to minor surface irregularities. It is also available in homogenous rubber material.

The DS profile features the traditional Clipper® nonmetallic composite construction which is press-fit onto the shaft, for enhanced stability and optimal performance.

Standard Materials:
• Composite Neoprene/NBR/aramid fiber / NBR (Nitrile Butadiene); Temp -20F / +250F
• Composite Neoprene/aramid fiber; Temp -45F / +250F
• Composite FKM/aramid fiber; Temp -40F / +400F

Shaft Surface Speed: Up to 2500 fpm (12.7 m/s)

Maximum Shaft Dynamic Runout (TIR): 0

Maximum (STBM) Misalignment: 0

Maximum Pressure: 0

Typical Applications:
The DS profile is used as an internal deflector on gearboxes or other industrial equipment with internal splash and as an excluder for applications with external contamination.

Related Documents

×
Products Shaft Diameter (inch) Bore Diameter (inch) Width (inch) Seal Material
13302 444 0.750 2.000 0.200 Composite NBR/aramid fiber
13726 414 0.750 2.250 0.200 Composite Neoprene/NBR/aramid fiber
11772 414 1.125 1.656 0.250 Composite Neoprene/NBR/aramid fiber
5035 414 1.125 1.469 0.250 Composite Neoprene/NBR/aramid fiber
9497 414 1.182 1.875 0.188 Composite Neoprene/NBR/aramid fiber
6050 414 1.250 1.625 0.250 Composite Neoprene/NBR/aramid fiber
9498 414 1.375 2.500 0.188 Composite Neoprene/NBR/aramid fiber
11618 414 1.378 2.016 0.188 Composite Neoprene/NBR/aramid fiber
11775 414 1.500 2.313 0.375 Composite Neoprene/NBR/aramid fiber
4727 414 1.500 1.938 0.250 Composite Neoprene/NBR/aramid fiber
11495 414 1.576 2.406 0.250 Composite Neoprene/NBR/aramid fiber
9091 414 1.688 2.750 0.188 Composite Neoprene/NBR/aramid fiber
11774 414 1.750 2.313 0.375 Composite Neoprene/NBR/aramid fiber
10733 414 1.772 2.500 0.219 Composite Neoprene/NBR/aramid fiber
13606 414 1.875 2.313 0.156 Composite Neoprene/NBR/aramid fiber
15528 414 1.875 2.750 0.188 Composite Neoprene/NBR/aramid fiber
6278 414 1.938 2.438 0.188 Composite Neoprene/NBR/aramid fiber
9090 414 1.938 3.188 0.188 Composite Neoprene/NBR/aramid fiber
10726 414 1.994 2.932 0.250 Composite Neoprene/NBR/aramid fiber
19348 412 2.000 3.500 0.688 Composite Neoprene/aramid fiber
11798 414 2.125 3.250 0.188 Composite Neoprene/NBR/aramid fiber
10730 414 2.166 3.125 0.250 Composite Neoprene/NBR/aramid fiber
9085 414 2.188 3.250 0.250 Composite Neoprene/NBR/aramid fiber
11776 414 2.250 3.500 0.375 Composite Neoprene/NBR/aramid fiber
5037 414 2.308 2.813 0.250 Composite Neoprene/NBR/aramid fiber
10729 414 2.363 3.287 0.250 Composite Neoprene/NBR/aramid fiber
9235 414 2.438 3.500 0.250 Composite Neoprene/NBR/aramid fiber
9089 414 2.688 3.750 0.250 Composite Neoprene/NBR/aramid fiber
11619 414 2.750 3.625 0.250 Composite Neoprene/NBR/aramid fiber
11773 414 2.750 3.563 0.375 Composite Neoprene/NBR/aramid fiber
19351 412 2.750 4.000 0.688 Composite Neoprene/aramid fiber
10646 414 2.813 4.250 0.281 Composite Neoprene/NBR/aramid fiber
9088 414 2.938 4.000 0.250 Composite Neoprene/NBR/aramid fiber
11777 412 3.000 3.813 0.375 Composite Neoprene/aramid fiber
11777 414 3.000 3.813 0.375 Composite Neoprene/NBR/aramid fiber
19291 412 3.000 4.500 0.688 Composite Neoprene/aramid fiber
10716 414 3.150 4.125 0.250 Composite Neoprene/NBR/aramid fiber
9087 414 3.188 5.000 0.250 Composite Neoprene/NBR/aramid fiber
11494 414 3.250 4.156 0.250 Composite Neoprene/NBR/aramid fiber
7202 414 3.250 4.000 0.250 Composite Neoprene/NBR/aramid fiber
17214 414 3.375 4.500 0.250 Composite Neoprene/NBR/aramid fiber
17214 472 3.375 4.500 0.250 Composite FKM/aramid fiber
9086 414 3.438 5.000 0.250 Composite Neoprene/NBR/aramid fiber
11771 414 3.500 4.313 0.375 Composite Neoprene/NBR/aramid fiber
9083 412 3.500 5.375 0.250 Composite Neoprene/aramid fiber
9083 414 3.500 5.375 0.250 Composite Neoprene/NBR/aramid fiber
9515 414 3.676 4.625 0.375 Composite Neoprene/NBR/aramid fiber
12049 414 3.750 4.500 0.250 Composite Neoprene/NBR/aramid fiber
12049 H5 3.750 4.500 0.250 Composite FKM/aramid fiber
9084 414 3.938 5.000 0.250 Composite Neoprene/NBR/aramid fiber
10723 414 4.000 4.875 0.250 Composite Neoprene/NBR/aramid fiber
10988 414 4.128 4.875 0.250 Composite Neoprene/NBR/aramid fiber
11436 414 4.188 5.188 0.625 Composite Neoprene/NBR/aramid fiber
19350 412 4.219 6.000 0.688 Composite Neoprene/aramid fiber
6394 414 4.250 5.189 0.313 Composite Neoprene/NBR/aramid fiber
7204 414 4.438 5.375 0.313 Composite Neoprene/NBR/aramid fiber
9082 414 4.438 5.438 0.250 Composite Neoprene/NBR/aramid fiber
9082 472 4.438 5.438 0.250 Composite FKM/aramid fiber
10494 414 4.500 5.625 0.250 Composite Neoprene/NBR/aramid fiber
19349 412 4.500 6.000 0.500 Composite Neoprene/aramid fiber
9308 414 4.500 5.500 0.313 Composite Neoprene/NBR/aramid fiber
9903 414 4.500 5.720 0.313 Composite Neoprene/NBR/aramid fiber
11841 414 4.875 6.125 0.375 Composite Neoprene/NBR/aramid fiber
10731 414 5.000 6.125 0.375 Composite Neoprene/NBR/aramid fiber
16355 414 5.188 6.375 0.375 Composite Neoprene/NBR/aramid fiber
11831 414 5.250 6.375 0.188 Composite Neoprene/NBR/aramid fiber
11247 414 5.438 6.563 0.375 Composite Neoprene/NBR/aramid fiber
10539 414 5.500 6.625 0.438 Composite Neoprene/NBR/aramid fiber
10539 H5 5.500 6.625 0.438 Composite FKM/aramid fiber
12092 414 5.875 7.000 0.438 Composite Neoprene/NBR/aramid fiber
14730 ALLL5 5.930 7.734 0.490 Homogenous NBR
10718 414 6.000 7.375 0.438 Composite Neoprene/NBR/aramid fiber
10721 414 7.000 8.375 0.438 Composite Neoprene/NBR/aramid fiber
19140 414 7.250 8.750 0.375 Composite Neoprene/NBR/aramid fiber
12413 414 8.750 10.124 0.500 Composite Neoprene/NBR/aramid fiber
11651 414 10.750 12.500 0.500 Composite Neoprene/NBR/aramid fiber
11650 414 12.750 14.500 0.500 Composite Neoprene/NBR/aramid fiber
9860 414 3.255 5 0.281 Composite Neoprene/NBR/aramid fiber

687PDC
687567