RPL-12-A - Pilot Operated Relief Valve - RPL Series | Parker NA

Pilot Operated Relief Valve - RPL Series | #RPL-12-A

RPL-12-A

Pilot Operated Relief Valve - RPL Series | #RPL-12-A

Parker’s RPL In-line Relief Valve rated at 60 GPM is designed for limiting the maximum pressure which can be applied to the portion of the hydraulic circuit where it is installed.


Technical Specifications

  • Port Size: SAE-12
  • For Fluid Type: Hydraulic Oil
  • Connection Size: #12
  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: 60 gal/min
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Connection Type: SAE
  • Seal Material: Nitrile
  • Pressure Control Range: Adjustable
  • Product Style: Pilot Operated Relief Valve
  • Adjustment Mechanism: Adjustable
  • Maximum Operating Pressure: 5000 psi
  • Body Material: High Strength Cast Iron
  • Mounting Type: In-Line
  • Weight: 6 lb
Safety Warning

Item Information

Parker’s RPL In-Line Relief valves are pilot operated, ball-type relief valve. The RPL is a compact, low profile relief design that is screw adjustable from 500 to 5000 PSI. Their best application is a main system relief where smooth consistent performance is required.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Compact, low profile design
• High-tensile compacted graphite body
• Pilot operated for smooth, stable operation
• Standard porting options are 3/4” NPT and 1” NPT as well as SAE-12 and SAE-16
• Rated at 5000 PSI with SAE ports with a maximum recommend pump or actuator flow of 60 GPM

Applications:
• Suitable for various mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505