RS3518 - Baldwin - Radial Seal Air Filter Elements | Parker NA

Baldwin - Radial Seal Air Filter Elements | #RS3518

RS3518

Baldwin - Radial Seal Air Filter Elements | #RS3518

Baldwin Radial Seal Air Filters ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Radial Seal Outer Air Element
  • For Use With: RS3519
  • Outside Diameter: 12 31/32 (329.4)
  • Inside Diameter: 6 13/16 (173.0) One End
  • Length: 15 1/4 (387.3)
  • Related To: RS30187XP (Premium Housing Gasket)
  • Application: Ford, Freightliner, International, Sterling, WhiteGMC Trucks
  • Compatible Competitor Part Number: Ford F1HZ-9601-B; GMC 25177196; International 3520400-C1; White 22-0013212
  • Industry: • Marine
    • Mining
    • Oil and gas
    • Construction
    • Agriculture
    • Compressor
  • Brand: Baldwin
  • Product Style: Air Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin engine air intake filter elements protect heavy-duty equipment by preventing airborne dirt and other contaminants from entering the combustion chamber. Radial seal filters utilize a urethane compound to form the molded ends and bond the media pack, which includes the inner and outer metal wrappers, forming a strong, yet flexible package. The heavy-duty radial seal gasket formed from this urethane compound is designed to make servicing easier and more cost effective.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700