RS5411 - Baldwin - Radial Seal Air Filter Elements | Parker NA

Baldwin - Radial Seal Air Filter Elements | #RS5411

RS5411

Baldwin - Radial Seal Air Filter Elements | #RS5411

Baldwin Radial Seal Air Filters ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Radial Seal Air Element
  • Outside Diameter: 9 27/32 (250.0)
  • Inside Diameter: 4 3/4 (120.7) One End
  • Length: 17 9/16 (446.1)
  • Compatible Competitor Part Number: Volvo 3827589; Fleetguard AF26237; Alco MD7580
  • Brand: Baldwin
  • Product Style: Air Filter
  • Industry: • Marine
    • Mining
    • Oil and gas
    • Construction
    • Agriculture
    • Compressor
  • Technology: Filtration
Safety Warning

Item Information

Baldwin engine air intake filter elements protect heavy-duty equipment by preventing airborne dirt and other contaminants from entering the combustion chamber. Radial seal filters utilize a urethane compound to form the molded ends and bond the media pack, which includes the inner and outer metal wrappers, forming a strong, yet flexible package. The heavy-duty radial seal gasket formed from this urethane compound is designed to make servicing easier and more cost effective.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700