RS90-010-S2 - High Precision Right-Angle Helical Planetary Gearboxes - RS Series | Parker NA

High Precision Right-Angle Helical Planetary Gearboxes - RS Series | #RS90-010-S2

RS90-010-S2

High Precision Right-Angle Helical Planetary Gearboxes - RS Series | #RS90-010-S2

The high precision RS-series right-angled helical planetary gearheads are available in 60-115mm frame sizes and offer high torques, high radial loads, very low backlash, high input speeds and a small package size.


Technical Specifications

  • Backlash Option: Standard Backlash
  • Mounting Kit Option: Supplied without Mounting Kit (non-standard)
  • Ratio: Gearbox Ratio = 10:1 (single stage)
  • Frame Size: Frame Size 90
  • Performance: High Precision
  • Configuration: Right-Angle, Single Stage, Standard Backlash
  • Gear Geometry: Helical Planetary / Spur Bevel
  • Frame Size: 90 mm
  • Backlash: < 6 arc-min, < 12 arc-min, -
  • Rated Torque: 80 Nm, 708 lb-inch
  • Radial Load Capacity: 4800 N, 1080 lb
  • Ratio: 10:1
  • Maximum Input Speed: 5300 RPM
  • Ingress Protection Rating: IP65
  • Efficiency Rating: 94 %
Safety Warning

Item Information

The RS-series Right-Angled Helical Planetary Gearboxes incorporate design enhancements to provide superior performance for the most demanding high performance applications. The RS gearheads incorporate spiral bevel gears, permitting high efficiency and high torque in a compact, right-angle package, while helical planetary gears provide greater tooth contact and face width than spur gears - resulting in higher loads, smoother tooth engagement, quieter operation and very low backlash. The use of an integral ring gear, cut directly into the gearhead housing, further increases torsional stiffness and allows RS-series gearheads to use larger gears and bearings, leading to a greater torque output from a minimum package size. Dual angular contact bearings provides higher radial and axial load capacities, while maintaining high input speeds, while a full complement of needled bearings are used to support the planet gears, allowing for increased life. Internal design changes and optimized gearing geometries provide the basis for the universal mounting position. Common mounting kits across multiple gear head lines promote quicker deliveries and ease of mounting to any servo motor. Mounting to any servo motor is as easy as A-B-C (adapter, bushing, collet).

RS-Series High Precision, Right-Angle Helical Planetary Gearheads - Features:
• Frame Sizes: 60 - 115mm
• Ratio Options: 5:1 - 100:1
• Backlash: to < 10 arc-minutes (standard) / < 6 arc-minutes (optional)
• Efficiency: up to 94%
• Quiet Operation: less than 68db
• High Input Speeds: up to 6,000 RPM
• High Nominal Torque and Low Backlash - helical planetary, spiral bevel gear geometry
• High Stiffness - Integral ring gear and rigid sun gear
• Spiral Bevel Gears: deliver high efficiency and high torque in a compact, right angle package
• Compact Design: package size is the same regardless of ratio
• Helicrown: Parker's proprietary gear tooth geometry ensures quieter operation and higher loads
• High Wear Resistance - Plasma Nitriting heat treating
• Higher Radial Load Capacity - angular contact output bearings
• Increased Service Life - needle bearings
• Life Time Lubrication
• Universal Mounting Kits - quicker deliveries and easier mounting
• IP65 protection

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859