RV1121-90-EPS-SSEAL - Custom Engineered S-Seals | Parker NA

Custom Engineered S-Seals | #RV1121-90-EPS-SSEAL

RV1121-90-EPS-SSEAL

Custom Engineered S-Seals | #RV1121-90-EPS-SSEAL

Custom engineered S-Seals are designed for today's high temperature high pressure oil & gas applications.


Technical Specifications

  • Maximum Working Temperature (F): 400
  • Durometer: 90A
  • Polymer Family: FKM, FPM (Fluorocarbon)
  • Minimum Working Temperature (F): -15
  • Durometer: 90 Shore A
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
Safety Warning

Item Information

Parker Hannifin is the premier designer of custom S-Seals for Oil & Gas equipment – and the only one to offer S-Seals from 1/2” to 60” in diameter. Utilizing Parker's suite of elastomers certified to API, NORSOK, TOTAL and NACE standards, our engineers can design custom sealing solutions for specific OEM equipment. We can perform failure analysis and validate seal performance using state of the art computer modeling and rigorous bench testing. And Parker can provide “24/7” technical support during critical rig down situations.

Our custom engineered S-Seal designs feature:
• Ability to withstand pressures to 20,000 psi and temperatures to 350°F
• Single-piece design means easier installation and maintenance
• Integrated anti-extrusion garter springs which eliminate risk of incorrectly installed back-up rings
• Custom engineered to fit existing grooves
• Available for both static and dynamic applications

Size range: ½” to 60” in diameter

Materials:
Elastomers. Parker S-Seal elastomers are qualified to API 6A FF/HH (10% sour gas) and meet additional certifications which may include API 16C PR2, NORSOK, TOTAL and NACE TM0192-2003. S-Seals are available in the following materials:
• N4007A95 HNBR, Temp: -25F / +300F
• N4031A85 (KA183-85) HNBR, Temp: -50F / +300F
• N4035A80 HNBR, Temp: -20F / +300F
• N4039A90 (RH1170-90) HNBR, Temp: -20F / +300F
• V1238-95 FKM, Temp: -15F / +400F
• VG109-90 FKM, Temp: -49F / +400F
• RV1121-90 FKM, Temp: -15F / +400F
• V1041A85 AFLAS®, Temp: -15F / +450F

Garter Springs. Available garter spring materials include:
• PEEK
• Stainless Steel
• Inconel® (NACE NR-01-75)

Our highly skilled engineering and manufacturing teams have worked with OEM customers to design and produce over six hundred different custom S-Seal designs used in the most demanding subsea and surface applications including:
• Running tools
• Subsea trees
• Subsea actuators
• Surface blow-out preventers

Call the application engineering team at Parker EPS Division and learn how we can work together to solve all your challenging Oil and Gas sealing needs.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567