RVFS-3-10C - Fuel Filter Vessel – RV Series | Parker NA

Fuel Filter Vessel – RV Series | #RVFS-3-10C

RVFS-3-10C

Fuel Filter Vessel – RV Series | #RVFS-3-10C

RV Series Fuel Filter Vessels are high-flow filtration solutions designed for use in bulk fuel storage, fuel dispensing, fuel transfer, and large engine applications. They can be used as fuel filter / water separators or particulate filters.


Technical Specifications

  • Maximum Flow (lpm): 284 Diesel/568 Kerosene
  • Element Type: Coalescer System
  • Maximum Flow (gpm): 75 Diesel/150 Kerosene
  • Configuration: Pre-Configured Vessel
  • Product Series: Cartridge Vessel, RV
  • Brand: Racor
  • For Fluid Type: Diesel/Kerosene
  • Micron Rating: 10 micron
  • Compatible Element: HOCP-44810 Coalescer
    HSP-44410 Separator
  • Accessories Included: Includes:
    #70906 Water Level Gauge
    #72059 DP Gauge
    #72153-3 Hold Down Plate Kit
    HOCP-44810 Coalescer
    HSP-44410 Separator
  • Mounting Type: Includes: #71981 Adjustable Legs
  • Maximum Operating Pressure: 250 psi, 1724 kPa
  • Connection Size: NPT Inlet and Outlet
  • Vent Type: 3/4" NPT Relief and Vent Ports
  • Clean Pressure Drop: 2 psi, 13.8 kPa
  • Height: 63.8 inch, 162.1 cm
  • Width: 13.5 inch, 34.3 cm
  • Depth: 13.2 inch, 33.5 cm
  • Weight: 130.0 lb, 59 kg
  • Element Removal Clearance: 47 in. (119 cm) inch
  • Optional Accessories: See Brochure 7648 on Product Support tab.
  • Materials of Construction: Carbon steel
Safety Warning

Item Information

No matter how carefully gasoline or diesel is handled, contaminants find their way into fuel during transfer and storage. Water is an engine's primary enemy and can condense directly from air during normal day/night heating and cooling cycles. The presence of water facilitates microbial growth, which leads to fouling, increased corrosion, and damage to fuel system components. Additionally, rust particles and chips from corroding tanks and piping, as well as air-blown silica and dirt, can lead to clogged filters, reduced combustion efficiency, and even engine failure.

RV Series Filter Vessels ensure the performance and reliability of modern diesel and combustion engines by removing water and contaminants that often make their way into fuel during handling, transfer, and storage. The RV Series can be installed as a fuel filter / water separator (RVFS) or as a particulate filter (RVMF). The RVFS removes emulsified free water and solids from diesel fuel, biodiesel blends, and kerosene fuel streams. The RVMF ensures removal of contaminants such as dirt, rust, scale, and other solid materials down to 2 microns.

All RV Series units are constructed from carbon steel with a zinc-plated swing bolt closure, and are certified to ASME code Section VIII construction. A wide range of optional customizations, including support stands and a wall mount bracket, are also available to meet the unique requirements of customers’ operations.

For further information, please consult literature in the “Product Support” tab.
How they work:

RVFS units – When installed as a FF / WS, the RV Series removes emulsified free water from hydrocarbon fuel streams. It utilizes a two-stage system consisting of a primary water coalescing filter element (HOCP) and a secondary pleated paper water separating element (HSP), which blocks water coalesced in the first stage. Collected water is held in the vessel sump until drained. Depending on element sets selected, RVFS units remove particulates down to 5 microns. Optional secondary water separator elements are available in synthetic (HSS) and Teflon-treated (HST) versions for special applications.

RVMS units – RVMS units are designed to remove particulates from fuel streams down to 2 microns (depending on elements selected). Elements are constructed using silicone-treated cellulose media (HFP) or synthetic fiber media (HFS). RVMF units can also be equipped with water absorbing elements (HFW) for fuel dispensing applications.

Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas
• Transportation

Applications:
• Diesel and Biodiesel Engines
• Gasoline
• Kerosene

Benefits:
• Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• Removes free water that often collects in fuel tanks and drums. Free water formation occurs when humid air inside a container or tank cools to the point that water condenses out of the air.
• Removes hard particles (e.g., sand and silica) present in air that are introduced during transfer and distribution.

Features:
• Carbon steel construction
• Yellow zinc-plated swing bolt closure
• Fluorocarbon O-ring cover seal
• Epoxy-coated interior meets MIL-C-4556E
• Primer-coated galvanized sued gray exterior
• Knife-edge cartridge mounting seals
• 2” NPT inlet and outlet
• 1/2” NPT main drain and liquid level ports
• 3/4” NPT vent and pressure relief connections
• 1/8” NPT differential pressure gauge
• Compatible with biodiesel, diesel, kerosene, gasoline
• 250 psi (1724 kPa) max pressure
• ASME code, section VIII certified construction
• Three sizes for different flow rates
• Wide variety of filter elements with 1, 5, 10, 25, 40 micron ratings
• Available coalescer system, particle removal, and water absorption elements

Optional Accessories:
• Pressure relief valve #71330-150
• Water Level Sight Glass (diesel only, 125 psig) #70906
• Water Level Sight Glass (Jet, AV gas, gasoline, 300 psig) #72061-RVFS
• Automatic Stainless Steel Air Eliminator #71679
• Differential Pressure Gauge assembly #72059
• 1/2“ NPT Brass Drain Valve #71943-.5
• 1/2” Stainless Steel Drain Valve #72060-.5
• 3/4” NPT Brass Vent Valve #71943-.75
• 3/4” NPT Stainless Steel Valve #72060-.75
• Mounting Legs #71981
• Wall Mount Bracket #71981
• Inlet Check Valve #72482

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630