Selector Valve - S & H Series | #S-12


LOADING IMAGES
S-12

Selector Valve - S & H Series | #S-12

Parker’s S, H, SM, & HM are two position Selector Valves. The S & SM Models are designed for directing an input flow to two different selectable circuits. The H & HM Models are designed for adding float (or freewheeling) functionality to a circuit.


Technical Specifications

  • Mounting: In-Line
  • Style: Circuit Selector
  • Port Size: SAE-12
  • For Fluid Type: Hydraulic Oil
  • Connection Size: #12
  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: 30
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Manual
  • Connection Type: SAE
  • Seal Material: Nitrile
  • Function: Selector Valve
  • Adjustment Mechanism: Knob
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Body Material: High Strength Cast Iron
  • Weight: 5.4 lb, 2.4 kg
Safety Warning

Item Information

Parker’s S and SM accessory valves are two-position, three-way selector valves. They are designed for directing flow from one single pump to one, or the other of two separate hydraulic lines. An example of this is the operation of two single-acting cylinders, independent of each other.

Parker’s H and HM accessory valves are two-position, three-way selector valves. They are designed to be used with a three-position, four-way valve to provide a float or free-wheeling condition.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Chrome plated spool
• Pressure balanced spool
• High-tensile cast iron body

Applications:
• Suitable for various mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505