S-Seal Profile for HTHP Sealing (PSSP) | Product Series

Filter by

    No filters selected

Inside Diameter

Outside Diameter

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
S-Seal Profile for HTHP Sealing (PSSP) S-Seal Profile for HTHP Sealing (PSSP)

S-Seal Profile for HTHP Sealing (PSSP)

Parker’s S-Seal is engineered to meet the rigorous sealing challenges encountered in high pressure and high temperature (HTHP) Energy, Oil & Gas (EOG) applications.

Technical Specifications

  • Maximum Operating Pressure: 2000 to 7000 psi
  • Minimum Operating Temperature: -65 °F
  • Maximum Operating Temperature: 400 °F
  • Body Material: EPDM, FKM, TPU, TPC-ET, XNBR, HNBR
  • Groove Width: 0.125 to 1.000 inch
  • For Fluid Type: Water, Steam, Broad Range, Oils
  • Color: Black, Yellow, Orange
  • Durometer: 95 Shore A
  • Thermal Application Type: Varies (depending on material)
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Thermoplastic Copolyester Elastomer (TPC, TPE), Nitrile Butadiene Rubber (NBR, XNBR), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Specifications Met: None
  • Media: Hydraulic
  • Unit of Measure: Length: inch
  • Maximum Surface Speed: 1.6 ft/sec, 0.5 m/sec
  • Spring Material: EPDM, FKM, NBR, HNBR
Safety Warning

Full Product Description

Parker’s S-Seal is engineered to meet the rigorous sealing challenges encountered in high pressure and high temperature (HTHP) Energy, Oil & Gas (EOG) applications. Increasingly deeper drilling means application pressures, once considered high at 5,000 psi, now approach up to 20,000 psi. Traditional elastomer and backup ring-type seals, which sufficiently seal at lesser pressures and temperatures, will extrude at elevated temperatures and pressures. The S-Seal, with its dual-acting design and over-molded anti-extrusion springs, resists extrusion and positively seals pressure from either direction.

Related Documents

×
Products Inside Diameter Outside Diameter Cross Section Width
4007PSSP-240S0 3.73 4.012 0.139
4007PSSP-351S0 4.75 5.125 0.187
4007PSSP-371S1 8.50 8.875 0.187
4007PSSP12501250S250 1 1.25 0.125
4007PSSP25007932S375 7.432 7.9 0.250
4007PSSP25008849S375 8.349 8.84 0.250

687PDC
687567