Heavy Duty Wide Body Rotary Shaft V Seal (S) | #S Style V Seal


LOADING IMAGES
S Style V Seal

Heavy Duty Wide Body Rotary Shaft V Seal (S) | #S Style V Seal

Parker's “S” style rubber V seal features a wide body and tapered cross-section for firm hold on higher speed rotating shafts and a flexible lip which seals against the counter face.


Technical Specifications

  • Shaft Diameter (inch): 0.180 to 8.270
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 325 °F
  • Maximum Shaft Runout: Per Limits Detailed in Literature Document
  • Maximum Shaft-to-Bore Misalignment: 1 to 4°
  • Maximum Operating Pressure: 0 psi
  • Maximum Surface Speed: 1600 ft/min, 8.1 m/sec
  • Seal Type: Homogenous Rubber Excluder
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

Parker's “S” style V seal, also called a V ring, features a tapered cross-section and heavy duty wide body which takes a firm hold of higher speed rotating shafts. It is primarily used for the exclusion of dirt, dust or water as well as retention of grease or other viscous fluids. The V seal may also be used as a secondary seal to protect primary seals by excluding contamination in hostile environments.

How it works: The seal body has a stretch fit on the shaft and the flexible lip seals against the counter face. As the shaft rotates the seal also acts as a slinger. Centrifugal force produces a decrease in contact pressure of the elastomer lip as speeds increase – keeping frictional losses and heat to a minimum.

Standard Materials:
• NBR; Temp -40F / +225F
• FKM: -30F / +325F

Shaft Surface Speed: To 1600 fpm (8.1 m/s)

Shaft Size Range: 0.180 to 8.270 inches (4.57 to 210 mm)

Maximum Shaft Dynamic Runout (TIR): Within limits of fitted width assembly dimension, B1, as illustrated in the Literature document in the Product Support tab, titled “Rotary Shaft V Seals and Excluders from Parker.”

Maximum (STBM) Misalignment: 1 to 4 degrees

Maximum Pressure: 0 psi

Typical Applications:
V seals (or V rings) are commonly used in a variety of applications including small motors, conveyors, appliances, agriculture and automotive equipment, work rolls, rolling mills, pumps and gear boxes.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567