Crimp Style Hydraulic Hose Fitting – S6 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Product Style

Port Connection

Flange Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – S6 Series Fittings Crimp Style Hydraulic Hose Fitting – S6 Series Fittings

Crimp Style Hydraulic Hose Fitting – S6 Series Fittings

Parker's S6 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Technical Specifications

  • Shape: Straight, Elbow 45°, Elbow 90°
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 50.80 mm, -32 (Size), 2 inch
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Connection Size: View Part Details.
  • Flange Size: 2 inch
  • Product Style: Male NPTF Pipe - Rigid, Female JIC 37° - Swivel, SAE Code 61 Flange Head - 5000 psi, SAE Code 62 Flange Head, Caterpillar® Flange Head, Female Seal-Lok® - Swivel
  • Materials of Construction: Steel
  • Port Size: 2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's S6 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The S6 series fittings are compatible with hydraulic constant working pressure hose, P35. The S6 series fittings are available in the 2” and have a wide variety of end configurations.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Oil Field Service
• Waste & Refuse
• Mining

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• P35

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Communities, Blogs & Industry Links
Hydraulic Fitting Orientation
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×
Products Hose I.D. (inch) Shape Product Style Port Connection Flange Size
101S6-32-32 2" Straight Male NPTF Pipe - Rigid 2" n/a
106S6-32-32 2" Straight Female JIC 37° - Swivel 2" n/a
14AS6-32-32 2" Straight SAE Code 61 Flange Head, 5000 psi 2" 2"
14FS6-32-32 2" Elbow 45° SAE Code 61 Flange Head, 5000 psi 2" 2"
14NS6-32-32 2" Elbow 90° SAE Code 61 Flange Head, 5000 psi 2" 2"
16AS6-32-32 2" Straight SAE Code 62 Flange Head 2" 2"
16FS6-32-32 2" Elbow 45° SAE Code 62 Flange Head 2" 2"
16NS6-32-32 2" Elbow 90° SAE Code 62 Flange Head 2" 2"

687PDC
687583