Safety Exhaust Couplings

Filter by

No filters selected

Media

Application

Maximum Operating Pressure

Valve Type

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Safety Exhaust Couplings


Safety Exhaust Couplings

Safety exhaust couplings are specially designed to prevent unintentional disconnection during operation and to avoid the whiplash effect when disconnecting. An additional locking function requires the operator to unlock the coupler before it can be disengaged. Safety exhaust couplings are one-handed couplings for easy operation and allow pressureless disconnection. These quick couplings are available in a wide range of materials and configurations allowing repeated connections/disconnections with maximum safety and reliability. Safety exhaust couplings are manufactured to the highest safety standards and are suitable for low-pressure applications in the pneumatic industrial markets.


Parker's pressure venting, Industrial Interchange pneumatic, quick connect air couplers are ideal for use in applications where low pressure air lines require fast and easy connection and disconnection with a controlled pressure release system.

Viewing 10 of 21

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.

Viewing 10 of 11

Premium plus self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.

Viewing 10 of 10

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 8 bar. Coupling system with ISO C profile. Available made of brass/steel.

Viewing 10 of 11

Safety quick coupling system with nominal diameter 10.5 for pneumatic and fluid handling applications in the rescue market up to 35 bar. Coupling system with Parker profile. Available made of brass/steel.

Viewing 10 of 18

Parker's non-marking, lightweight, pneumatic, air quick connect couplers are ideal for use across a spectrum of applications where low pressure air lines require fast and easy connection and disconnection.

Viewing 10 of 11

Parker's pressure venting pneumatic, air quick connect couplers are ideal for use in applications where low pressure air lines require fast and easy connection and disconnection with a controlled pressure release system.

Viewing 10 of 15

This range of ergonomic polymer couplers has been designed for the safety of operators and machinery while giving very high energy efficiency performance.
Available in three profile standards, it is perfectly suited for any type of installation.

Viewing 10 of 120

Self-venting quick coupling system with push button, nominal diameter from 5.5 to 8 mm for pneumatic applications up to 12 bar. Coupling system with ISO B, ISO C and Euro profile. Made of anodised aluminium/nickel plated brass/NBR seals.

Viewing 10 of 111

687PDC
687PDC