Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker PGI’s Mini Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes, and styles.
| Contact & Support Information |
|---|
| Sample Cylinder Installation Instructions - INI-211 |
| Literature and Reference Materials |
|---|
| Sample Cylinders - PGI-CYL |
| Products | Valve Option | Valve Material | Stem Seal Material | Handle |
|---|---|---|---|---|
| V-552SDT | 1/4" M x F Angle Valve | 316 SS (STD) | PTFE Packed | 316 SS T-Handle (STD) |
| V-552SDV | 1/4" M x F Angle Valve | 316 SS (STD) | FKM O-Ring | 316 SS T-Handle (STD) |
| V-552CDT | 1/4" M x F Angle Valve | Carbon Steel | PTFE Packed | 316 SS T-Handle (STD) |
| V-552CDV | 1/4" M x F Angle Valve | Carbon Steel | FKM O-Ring | 316 SS T-Handle (STD) |
| V-552SDT-H5 | 1/4" M x F Angle Valve | 316 SS (STD) | PTFE Packed | Carbon Steel Round Handle |
| V-552SDV-H5 | 1/4" M x F Angle Valve | 316 SS (STD) | FKM O-Ring | Carbon Steel Round Handle |
| V-552CDT-H5 | 1/4" M x F Angle Valve | Carbon Steel | PTFE Packed | Carbon Steel Round Handle |
| V-552CDV-H5 | 1/4" M x F Angle Valve | Carbon Steel | FKM O-Ring | Carbon Steel Round Handle |
| V-554SDT | 1/4" M x M Straight Valve | 316 SS (STD) | PTFE Packed | 316 SS T-Handle (STD) |
| V-554SDV | 1/4" M x M Straight Valve | 316 SS (STD) | FKM O-Ring | 316 SS T-Handle (STD) |
| V-554CDT | 1/4" M x M Straight Valve | Carbon Steel | PTFE Packed | 316 SS T-Handle (STD) |
| V-554CDV | 1/4" M x M Straight Valve | Carbon Steel | FKM O-Ring | 316 SS T-Handle (STD) |
| V-554SDT-H5 | 1/4" M x M Straight Valve | 316 SS (STD) | PTFE Packed | Carbon Steel Round Handle |
| V-554SDV-H5 | 1/4" M x M Straight Valve | 316 SS (STD) | FKM O-Ring | Carbon Steel Round Handle |
| V-554CDT-H5 | 1/4" M x M Straight Valve | Carbon Steel | PTFE Packed | Carbon Steel Round Handle |
| V-554CDV-H5 | 1/4" M x M Straight Valve | Carbon Steel | FKM O-Ring | Carbon Steel Round Handle |
| V-556SDT | 1/4" M x F Straight Valve | 316 SS (STD) | PTFE Packed | 316 SS T-Handle (STD) |
| V-556SDV | 1/4" M x F Straight Valve | 316 SS (STD) | FKM O-Ring | 316 SS T-Handle (STD) |
| V-556CDT | 1/4" M x F Straight Valve | Carbon Steel | PTFE Packed | 316 SS T-Handle (STD) |
| V-556CDV | 1/4" M x F Straight Valve | Carbon Steel | FKM O-Ring | 316 SS T-Handle (STD) |
| V-556SDT-H5 | 1/4" M x F Straight Valve | 316 SS (STD) | PTFE Packed | Carbon Steel Round Handle |
| V-556SDV-H5 | 1/4" M x F Straight Valve | 316 SS (STD) | FKM O-Ring | Carbon Steel Round Handle |
| V-556CDT-H5 | 1/4" M x F Straight Valve | Carbon Steel | PTFE Packed | Carbon Steel Round Handle |
| V-556CDV-H5 | 1/4" M x F Straight Valve | Carbon Steel | FKM O-Ring | Carbon Steel Round Handle |