RS- Hand Shut- Off/ Expansion Valves | #SAN0050TSBHN


LOADING IMAGES
SAN0050TSBHN
Click to View CAD Model

RS- Hand Shut- Off/ Expansion Valves | #SAN0050TSBHN

1/2FPT ANGLE HW


Technical Specifications

  • Port Size (inch): 1/2"
  • Port Size (mm): 13 mm
  • Connection Style: FPT
  • Valve Style: Hand Shut- Off
  • Plating: No Plating
  • Handle: Hand Wheel
  • Body Style: Angle
  • Bonnet: Standard Bonnet
  • Model Number: 1/2FPT ANGLE HW
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Minimum Fluid Temperature: -29 °C, -20 °F
  • Maximum Fluid Temperature: 204 °C, 400 °F
  • Flow Coefficient: n/a
  • Valve Type: Hand Shut-Off
  • Body Style: Angle
  • Port Size: 13 mm, 1/2 inch
  • Connection Type: FPT
  • Bonnet Type: Standard Bonnet
  • Handle Type: Hand Wheel
  • Plating Type: No Plating
  • Body Material: Cast Steel (A-352 GR, LCB)
  • Bonnet Material: Forged Steel
  • Stem Material: 304 Stainless Steel
  • Packing Material: 25% Carbon Filled PTFE
Safety Warning

Item Information

The complete Industrial Refrigeration line of Hand Shut-Off and Expansion Valves with bolt-on bonnets are designed and built to maintain reliability both in their seating and back seating functions. This entire line is supplied with stainless steel stems for maximum corrosion resistance and back seating capability. A unique carbon filled PTFE seat is standard throughout the line, lending durability to the seating surface. In addition, a dual O-ring stem packing design along with a stem packing seal is standard on all valves 1⁄4” thru 12” (Shut- Off) and ¼” thru 2” (Expansion). This innovative design seals both the valve stem and bonnet bore with independent O-rings, which are captured in a carbon PTFE carrier. The addition of the packing provides for backup sealing capability in the unlikely event of an O-ring failure. A packing nut design with either 1⁄4” or 5⁄16” flats provides a generous wrench engagement area, with little likelihood of “rounding” the flats. With the O-ring cartridge used in all valve bonnets, there will typically be no need to loosen the packing nut when opening or closing a valve. In most cases, stem resistance will be negligible, allowing the valve to be easily repositioned.
The extended bonnet is available for globe style valves in the Tee body configuration and in angle style bodies. Valves are available with either hand wheel or seal cap. These caps are exclusive to this series of valves and should not be exchanged with seal caps from other R/S service valves.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Hand Shut- Off Valve Features and Benefits:
• ASTM 352 LCB Cast Steel Body 6 – 300 mm (1⁄4” - 12”)
• Fluid Temperature Range: -50° C to 204° C (-60° F to 400° F)
• Type 303 Stainless Steel Stem and packing nut; 304 Stainless Steel Bolts
• Reliable Back Seating
• Complete Line of Bolted Bonnets
• 25% Carbon Filled PTFE Seat
• Linear flow “Y” Pattern Globe
• Bodies (11⁄4” - 12”) for Low Pressure Drop
• Extended Bonnets for Insulation
• Hand wheel and Seal Cap Interchangeable on Same Valve

Hand Expansion Valve Features and Benefits:
• ASTM 352 LCB Cast Steel Body (1/4” thru 2”)
• Maximum Safe Working Pressure 400 PSIG
• Fluid Temperature Range: -50°F to +300°F
• 300 Series Stainless Steel Stem
• 300 Series Stainless Packing Nut
• Optional Stainless Steel Bonnet Bolts
• Reliable Back Seating
• Bolted Bonnets
• 25% Carbon Filled PTFE Seat (1/4” thru 2”)
• Available Connections:
o 1/4” thru 1-1/2”, Screwed End
o 1/4” thru 2”, Socket Weld
o 1-1/4” thru 2”, Butt Weld
• Globe Body - Tee and Angle Styles
• Extended Bonnets For Thicker Insulation Optional

Application:
• Ammonia
• Fluorocarbons
•  Nitrogen
• Carbon Dioxide

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475