Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
CDFX™ Series 2" OD EI-1588 2nd Edition Qualified Water Barrier Elements for Aviation Fuel Filtration. For use with Velcon AHM Monitor Housings, Facet HFG Monitor Housings and Faudi DDFV Dirt Defense Housings.
| Products | Length | For Use With | Compatible Competitor Part Number |
|---|---|---|---|
| CDFX-205B | 5 ¹³⁄₁₆ inch (147.63 mm) | Velcon CDF-205P | Facet: FG-205-7 |
| CDFX-210B | 10 ¹³⁄₁₆ inch (274.63 mm) | Velcon CDF-210P | Facet: FG-210-7 / Faudi:DDO2.2-10-2 |
| CDFX-215B | 15 ¹³⁄₁₆ inch (401.63 mm) | Velcon CDF-215P | Facet: FG-215-7 / Faudi: DDO2.2-15-2 |
| CDFX-220B | 20 ¹³⁄₁₆ inch (528.63 mm) | Velcon CDF-220P | Facet: FG-220-7 / Faudi: DDO2.2-20-2 |
| CDFX-225B | 25 ¹³⁄₁₆ inch (655.63 mm) | Velcon CDF-225P | Facet: FG-225-7 |
| CDFX-230B | 30 ¹³⁄₁₆ inch (782.63 mm) | Velcon CDF-230P | Facet: FG-230-7 / Faudi: DDO2.2-30-2 |