SB Profile Parker Oil Seal - General Purpose Spring Loaded Single Lip Parker Oil Seals (SB SC SA) | Parker NA

General Purpose Spring Loaded Single Lip Parker Oil Seals (SB SC SA) | #SB Profile Parker Oil Seal

SB Profile Parker Oil Seal

General Purpose Spring Loaded Single Lip Parker Oil Seals (SB SC SA) | #SB Profile Parker Oil Seal

Spring loaded single lip Parker oil seals are primarily used for oil or grease retention. Various OD case designs available to suit application.


Technical Specifications

  • Outside Diameter: Metal case
  • Function: Fluid Retention
  • Shaft Diameter: 0.250 to 10.000 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Maximum Surface Speed: 3200 ft/min, 16.3 m/sec
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

General purpose spring loaded single lip oil seals are available from Parker in materials of construction which include varying metal case OD configurations to suit the application . A garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material.

Standard Designs:

SB Profile: Spring loaded elastomer ID lip. Metal case with ParKote™ bore sealant or ground OD. Most common and economical

SC Profile: Spring loaded elastomer ID lip. Rubber covered metal case OD for improved OD sealing in bores with minor imperfections and in soft alloy housings.

SA Profile: Spring loaded elastomer ID lip. Double metal case where inner case provides structural rigidity for large cross-sections. ParKote™ coating is standard.

Typical operating ranges for standard designs:

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 3200 fpm (16.3 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar) depending on shaft speed

Size Range: ¼ to 10 inches (6.4 to 254 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For general purpose oil and grease retention in applications such as electric motors, gearboxes, pumps, fans, and rolling mills.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567