SensoControl ServiceJunior Measuring Device | #SCJN-100-01


LOADING IMAGES
SCJN-100-01 SCJN-100-01

SensoControl ServiceJunior Measuring Device | #SCJN-100-01

Parker's ServiceJunior is ideal to digitally measure and display pressure with high precission in any hydraulic or pneumatic system.


Technical Specifications

  • Product Style: Measuring Device
  • Accuracy: ± 0.5 % FS
  • Color: n/a
  • Pressure Measurement Range: 0 to 100 bar
  • Industry: Industrial Manufacturing Equipment, Marine, Mining, Off-road Machinery, Power Generation and Renewable Energy, Transportation
  • Product Style: Measuring Device, Measuring Device with Calibration Certificate (ISO 9001), Measuring Device with Datalogger
  • Application: Leakage Test, Maintenance and Service, Monitoring and Commissioning, Pressure Test, Quality Assurance and Laboratory
  • Technology: Fluid & Gas Handling, Hydraulics, Process Control
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Product Type: Diagnostic Testing Equipment
  • Product Series: ServiceJunior
  • Accuracy: ± 0.1 % FS to ± 0.5 % FS
  • Pressure Measurement Range: -1 to 1000 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The ServiceJunior measures, displays and stores pressures in a single device. It features an extremely robust design in a metal housing and is easy to operate. Accurate measurements over a wide pressure range usually require multiple mechanical gauges. Due to the high accuracy, resolution and long-term stability as well as the 4 1/2-digit display, the ServiceJunior performs this task with only one instrument. 
Pressure peaks are reliably detected with a sampling rate of 10 ms. Using the MIN-/MAX function, the minimum and maximum pressure is automatically stored and can be called up at the push of a button. 
The optionally available data logger with real-time clock records not only the current measured values but also the MIN- and MAX-values. Parker's typical automatic data compression with start/stop function eliminates the need for complex calculations and tedious configurations. A measurement of up to 24 hours can be started simply by pressing a button. The stored measurement data is transferred to a computer or laptop via the USB interface. Due to the universal CSV format, the data can be evaluated and documented independently of special software.

Markets:
• Industrial Equipment & Products
• Mining
• Off-Highway Mobile Equipment
• Transportation
• Marine/Offshore
• Power Generation

Features/Benefits:
• Extremely robust and reliable due to metal housing
• One-button recording eliminates the need for complex calculations and tedious configurations
• Memory optimization through automatic data compression
• Suitable for measuring hydraulic and pneumatic system pressures

Applications: 
• Maintenance and service 
• Pressure test 
• Leakage test
• Monitoring and commissioning
• Quality assurance and laboratory

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614