SCK Cable / SensoControl | Product Series

Filter by

    No filters selected

Application

Product Style

Product Type

Length

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SCK Cable / SensoControl

SCK Cable / SensoControl

SensoControl® cables are designed according to the requirements of industrial sensors and switches.

Technical Specifications

  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Industrial, Diagnostic
  • Technology: Cable
  • Specifications Met: CE

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

SensoControl® cables are designed according to the requirements of industrial sensors and switches. M12 cables and M12 plugs are therefore usually
• compact
• screened
• 5-pin

5-pin design
The 5-pin cables are suitable for both 4 and 5-pin connections. 5-pin cables are fully compatible with sensor versions with 4 pin plugs. This means that a (5-pin) cable design can always be used for pressure switches (Controller Family SCxSD & SCOTC) and sensors irrespective of the plug version and the different number of pins. The SCK-400-xxx-x5 cables are compatible with all components with M12 plug connections.

Shielding
The screening ensures high interference resistance and operational safety.
• High EMC protection

Features / Advantages:
• One cable for everything
• Compact
• Resistant to interference
• Compatible with:
• sensors
• controllers
• M12 plugs
• DIN EN 175301 (connector plugs)
• Different lengths

Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine tools
• Materials handling
• Power generation
• Process
• Mobile hydraulic
• Power packs

Applications:
• Industrial sensors and switches
• Diagnosis sensors and diagnostic measuring devices

Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×
Products Application Product Style Product Type Length Port Size
SCK-002-08 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable Adapter n.a. Analogue connection (female 4 pin - male 5 pin)
SCK-006 Industrial sensors and switches Industrial cable Single connector n.a. Cable socket DIN EN 175301-803 Form A (old DIN 43650)
SCK-102-02-08 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable 2 m (4 pin) is only for the older versions of the Serviceman (SCM-150-1-01/02 and SCM-152-2-08) 2 m Analogue connection (4 pin)
SCK-102-03-02 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable Analogue connection cable (5 pin) 3 m Analogue connection (male 5 pin - male 5 pin)
SCK-102-05-02 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable Analogue connection cable (5 pin) 5 m Analogue connection (male 5 pin - male 5 pin)
SCK-102-05-12 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable Extension cable (5 pin) 5 m Analogue connection (male 5 pin - female 5 pin)
SCK-102-10-02 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable Analogue connection cable (5 pin) 10 m Analogue connection (male 5 pin - male 5 pin)
SCK-102-10-12 Diagnosis sensors and diagnostic measuring devices SCK analogue connection cable Extension cable (5 pin) 10 m Analogue connection (male 5 pin - female 5 pin)
SCK-145 Industrial sensors and switches Industrial cable Single connector n.a. M12 cable jack; straight
SCK-155 Industrial sensors and switches Industrial cable Single connector n.a. M12 cable jack; 90° angled
SCK-400-02-45 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 2 m M12 cable jack; straight
SCK-400-02-55 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 2 m M12 cable jack; 90° angled
SCK-400-05-45 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 5 m M12 cable jack; straight
SCK-400-05-55 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 5 m M12 cable jack; 90° angled
SCK-400-05-56 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 5 m Cable socket DIN EN 175301-803 Form A (old DIN 43650)
SCK-400-10-45 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 10 m M12 cable jack; straight
SCK-400-10-55 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 10 m M12 cable jack; 90° angled
SCK-400-10-56 Industrial sensors and switches Industrial cable Connection cable, assembled (open cable end) 10 m Cable socket DIN EN 175301-803 Form A (old DIN 43650)
SCK-401-0.3-Y Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN Y-junction incl. 0.3-m cable n.a. CAN connection
SCK-401-0.5-4F-4M Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN connection cable 0,5 m CAN connection
SCK-401-02-4F-4M Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN connection cable 2 m CAN connection
SCK-401-05-4F-4M Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN connection cable 5 m CAN connection
SCK-401-10-4F-4M Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN connection cable 10 m CAN connection
SCK-401-20-4F-4M Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN connection cable 20 m CAN connection
SCK-401-R Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN Terminating resistor n.a. CAN connection
SCK-401-T Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN T-junction n.a. CAN connection
SCK-401-Y Diagnosis sensors and diagnostic measuring devices SCK connection cable CAN CAN Y-junction n.a. CAN connection

687PDC
687614