The Parker Service Master CONNECT | #SCKIT-600-0A


LOADING IMAGES
SCKIT-600-0A

The Parker Service Master CONNECT | #SCKIT-600-0A

Measuring device in trolley case


Technical Specifications

  • Product Style: Measuring Device Kit in Trolley Case
  • Version: Base Model without Wireless Connectivity
  • Includes: Carry Strap, Trolley Case, 2x5m CAN cable, 2x1.5m Test Hose M16x2, 2xCAN Terminating Resistor
  • Specifications Met: n/a
  • Industry: Off-road Machinery, Industrial Manufacturing Equipment
  • Technology: Process Control, Hydraulics, Fluid & Gas Handling
  • Brand: Parker
  • Division: High Pressure Connectors Europe Division
  • Product Type: Diagnostic Testing Equipment
  • Product Series: The Parker Service Master CONNECT
Safety Warning

Item Information

Kit: Measuring device in base version without wireless connectivity with carry strap incl. trolley case, 2x5m CAN cable, 2x 1,5m test hose M16x2 and 2xCAN terminating resistor

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614