SCLTSD-250-10-07 - LevelTemperatureController SCLTSD / SensoControl | Parker NA

LevelTemperatureController SCLTSD / SensoControl | #SCLTSD-250-10-07

SCLTSD-250-10-07

LevelTemperatureController SCLTSD / SensoControl | #SCLTSD-250-10-07

The SCLTSD combines the functions of a level and temperature switch, a level and temperature sensor and a level and temperature indicator: Level and temperature display (thermometer / inspection glass), switching outputs, and analogue signal.


Technical Specifications

  • Length: 250 mm Installation length
  • Electrical Connection: M12x1 connecting plug; 4-pole
  • Output Type: 1 switching output, with analogue output
  • Specifications Met: CE
  • Division: High Pressure Connectors Europe Division
  • Product Style: Display sensor
  • Operating Temperature: -20...+85 °C / (-4...185°F)
  • Operating Pressure: 1 bar
  • Maximum Fluid Temperature: +85 °C (185°F)
  • Minimum Fluid Temperature: -20 °C (-4 °F)
  • Port Size: G3/4 BSPP
  • Port Type: G3/4 BSPP; nickel-plated brass; ED soft seal NBR*
  • Weight: n.a.
  • Height: n.a.
  • Width: n.a.
Safety Warning

Item Information

With the LevelTempController,you can set up and display the temperature and the level individually using a common platform. When monitoring the tank, this integration of level and temperature functionality opens up many possibilities. The LevelTempController combines the functions of a level and temperature switch, a level and temperature sensor and a level and temperature indicator:
• Level and temperature display (thermometer / inspection glass)
• Switching outputs
• Analogue signal

Level
The position of the float is finely (? 5 mm) and continuously recorded and shown in the display in mm or inch. Because the level is continuously recorded, the danger of individual mechanical contacts "sticking" no longer exists. Therefore the operational reliability of the monitored plant is greatly increased. Using the selectable percent display, the full level is uniformly displayed for the users, independent of the tank shape. An offset can also be entered (difference from the sensor to the tank bottom) to give a realistic indication of the level from the tank bottom. Different uses can easily be implemented or corrected at a later date using the menu-driven level switching points. As the switching point no longer needs to be specified at the time of order, the versions of mechanical level switches required is reduced.

Temperature
The temperature in the substance is continuously recorded and displayed. The switching outputs can be individually set up just like the LevelController. Naturally all the convenient switching functions are available: window, hysteresis function and open / close as well as an analogue output for temperature.

Reliable and safe
Parameters can be password protected to avoid unauthorised changes.

Universal
Thanks to these easy switching functions (hysteresis and window functions, NC or NO functions), intelligent adjustments can be set on the LevelTempController which are normally not possible using a mechanical level switch. Therefore, many switches can be replaced with one controller. With the optional analogue outputs, the level and temperature can be monitored easily with a controller.

Features / Advantages:
• Proven measuring system
• Pivoting
• Level display
• mm / inch / % display
• High and low display
• Analogue output
• Switching outputs
• Only one hole
• No surge pipe necessary
• Replacement for several mechanical switches

Markets:
• Industrial

Applications:
• Level: e.g. for leakage monitoring
• Temperature: e.g. coolers, heating, alarm, shutdown

Read More Show Less

CAD Drawings + Files

Part Number
SCLTSD-250-10-07 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614