Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The OilTankController SCOTC combines the functions of a level and temperature switch, a level and temperature sensor and a level and temperature display:
• Level and temperature display
• Switching outputs
• Analogue signal
| Contact & Support Information |
|---|
| Feedback Form |
| Compliance, Certifications & Safety |
|---|
| HPCE_ISO9001_WBL |
| Products | Length | Output Type | Electrical Connection |
|---|---|---|---|
| SCOTC-1000-00-05 | 1000 mm (Installation length) | 3 switching outputs; no analogue output | M12x1 connecting plug; 5-pole; with safety control |
| SCOTC-1000-10-05 | 1000 mm (Installation length) | 1 switching output; with analogue output | M12x1 connecting plug; 5-pole |
| SCOTC-1000-10-07 | 1000 mm (Installation length) | 2 switching outputs; with analogue output | M12x1 connecting plug; 4-pole |
| SCOTC-250-00-07 | 250 mm (Installation length) | 2 switching outputs, no analogue output | M12x1 connecting plug; 4-pole |
| SCOTC-250-10-05 | 250 mm (Installation length) | 1 switching output; with analogue output | M12x1 connecting plug; 5-pole |
| SCOTC-250-10-07 | 250 mm (Installation length) | 2 switching outputs; with analogue output | M12x1 connecting plug; 4-pole |
| SCOTC-370-00-05 | 370 mm (Installation length) | 3 switching outputs; no analogue output | M12x1 connecting plug; 5-pole; with safety control |
| SCOTC-370-10-05 | 370 mm (Installation length) | 1 switching output; with analogue output | M12x1 connecting plug; 5-pole |
| SCOTC-520-00-05 | 520 mm (Installation length) | 3 switching outputs; no analogue output | M12x1 connecting plug; 5-pole; with safety control |
| SCOTC-520-00-07 | 520 mm (Installation length) | 2 switching outputs, no analogue output | M12x1 connecting plug; 4-pole |
| SCOTC-520-10-05 | 520 mm (Installation length) | 1 switching output; with analogue output | M12x1 connecting plug; 5-pole |
| SCOTC-520-10-07 | 520 mm (Installation length) | 2 switching outputs; with analogue output | M12x1 connecting plug; 4-pole |
| SCOTC-800-00-05 | 800 mm (Installation length) | 3 switching outputs; no analogue output | M12x1 connecting plug; 5-pole; with safety control |
| SCOTC-800-00-07 | 800 mm (Installation length) | 2 switching outputs, no analogue output | M12x1 connecting plug; 4-pole |
| SCOTC-800-10-05 | 800 mm (Installation length) | 1 switching output; with analogue output | M12x1 connecting plug; 5-pole |
| SCOTC-800-10-07 | 800 mm (Installation length) | 2 switching outputs; with analogue output | M12x1 connecting plug; 4-pole |