SCP03-100-37-07Q8 - Pressure Sensor SCP03 / SensoControl | Parker NA

Pressure Sensor SCP03 / SensoControl | #SCP03-100-37-07Q8

SCP03-100-37-07Q8

Pressure Sensor SCP03 / SensoControl | #SCP03-100-37-07Q8

The SCP03 is a pressure sensor for liquid and gaseous media. With its wide range of pressure ranges, output signals and connections, the SCP03 can be used in industrial and mobile applications.


Technical Specifications

  • Electrical Connection: Circular connector M12x1 4-pole
  • Port Size: 7/16-20 UNF SAE-4 O ring (Pn ≤ 400 bar)
  • Dampening Orifice Included: Without damping
  • Operating Pressure: 0 … 100 bar
  • Output Type: 4 … 20 mA (2-wire)
  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Mobile/Industrial
  • Application: Mobile/Industrial applications
  • Technology: Pressure
  • Product Type: Pressure Sensor
  • Product Style: Pressure sensor
  • Operating Temperature: -40 to 105 °C (-40 to 221 °F)
  • Specifications Met: CE
  • Weight: Approx. 80 g
  • Height: n.a
  • Length: n.a
  • Width: n.a
Safety Warning

Item Information

Reliable Pressure Monitoring for Every Application.
The SCP03 Pressure Sensor is the solution for accurate pressure measurement in both liquid and gaseous media. Built with advanced technology and robust materials, it’s designed to excel in a variety of demanding environments.
The packaging variant (Q8) optimized for OEMs is environmentally friendly and cost-effective, ensuring easy handling while minimizing environmental impact.
The SCP03 offers exceptional durability, high performance, and adaptability for long-term pressure monitoring. Its compact design fits seamlessly into any application.

Markets:
•Mobile hydraulics
•Transport and conveyor vehicles
•automotive technology
•Brake systems
•Oil pressure monitoring
•test equipment

Features / Advantages:
• Monolithic design: No internal seals, material mixing, or weld seams for maximum reliability.
• • High Media Compatibility: Constructed from stainless steel for broad media resistance.
• Wide Measuring Range: Detects pressures from -1 to 1000 bar.
• Versatile Connections: Multiple connection types and output signals for easy integration.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614