SCP04-400-35-06-Q8 - Pressure Transmitter SCP04 / SensoControl | Parker NA

Pressure Transmitter SCP04 / SensoControl | #SCP04-400-35-06-Q8

SCP04-400-35-06-Q8

Pressure Transmitter SCP04 / SensoControl | #SCP04-400-35-06-Q8

The SCP04 pressure sensor is designed to meet the chemical and physical requirements of hydrogen applications.


Technical Specifications

  • Operating Pressure: 0 … 400
  • Output Type: 4 … 20 mA (2-wire)
  • Port Size: 1/4 NPT
  • Electrical Connection: Device connector DIN EN 175301-803 Form A 4-pole
  • Operating Pressure: 0 … 400 bar
  • Weight: approx. 120 g
  • Industry: Industrial
  • Output Type: 4 … 20 mA (2-wire)
  • Brand: SensoControl
  • Electrical Connection: Device connector DIN EN 175301-803 Form A 4-pole
  • Length: n/a
  • Port Size: 1/4 NPT
  • Application: Hydrogen applications
  • Product Type: Pressure sensor
  • Technology: Piezoresistive stainless steel measuring cell
  • Height: n/a
  • Port Type: 1/4 NPT
  • Division: High Pressure Connectors Europe Division
  • Width: n/a
  • Product Style: Monolithic design
  • Quantity per Box: 50
  • Specifications Met: CE
  • Operating Temperature: -40 to 105 °C, -40 to 221 °F
Safety Warning

Item Information

The SCP04 pressure sensor is designed to meet the chemical and physical requirements of hydrogen applications.


The digitally calibrated piezoresistive stainless steel measuring cell detects pressures from 4 bar up to 1000 bar. The connection to the connection pins is made via a special bonding and thus remains stable even at low temperatures, shocks or vibrations.


The measuring cell and the pressure connection in contact with the medium are made in one piece.

This eliminates the need for internal seals and weld seams. A mix of materials is avoided. The construction was designed to prevent embrittlement of the metal surface by ionized hydrogen.


The monolithic design eliminates leakage due to material fatigue at internal seals.

The SCP04 has no pressure transfer fluid, no large pressurized areas, and is vacuum-tight and elastomer-free.

The resulting low permeability in combination with the stainless steel results in a wide media resistance. The process connections have been designed to be gasket-free for hydrogen applications.


The compact stainless steel housing allows space-saving use, even under harsh environmental conditions.


Unique product features:

• Monolithic design

• No internal seal

• No material mix

• No weld seam

• EC79/2009 (up to 600 bar)

• High media compatibility

• Hydrogen

• Negative pressure resistant

• Up to 1000 bar

• Many connections


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine tools

• Materials handling

• Power generation

• Process

• Mobile hydraulic

• Power packs


Applications:

• hydrogen applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614