Pilot Operated Check Sandwich Valve – CPOM Series(AP) | #SCPOM2DD30V


LOADING IMAGES
SCPOM2DD30V
Click to View CAD Model

Pilot Operated Check Sandwich Valve – CPOM Series(AP) | #SCPOM2DD30V

Model: CPOM2DD30V


Technical Specifications

  • Minimum Opening Pressure (bar): 30 - 3.0 bar
  • Poppet Style: DD - A and B Ports
  • Nominal Size: 2 - NG06
  • Seal Material: V - FPM
  • Body Material: Nodular cast iron
  • Maximum Operating Temperature: 60 °C
  • Maximum Flow Rate: 60 L/min
  • Minimum Operating Temperature: -20 °C
  • Actuation Type: Hydraulically
  • Seal Material: FPM
  • Mounting Type: Sandwich plate
  • Operation Type: Pilot
  • Product Series: Check valve
  • Pilot Pressure Ratio: 3:01
  • Maximum Operating Pressure: 350 bar
  • Weight: 1.8 kg
Safety Warning

Item Information

Pilot operated check valves series CPOM are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provides a very good price-performance ratio.

Depending on the function required, one or two pilot operated check valves are arranged in the ports A and/or B. The free flow direction is always from the valve side to the manifold side.

Function
The check valves open when flowing to the consumer side, where the opposing check valve is hydraulically-mechanically pilot operated simultaneously by a control spool, and thus the return flow is enabled from other consumer sides.

Markets:
• Industrial
• Machine tools
• Rubber & Tire

Features/Benefits
• The valve bodies of the Parker Manapak valve series CPOM are made of steel
• The valve poppet is precisely guided into the steel sleeve and ensures a good seal on the seat
• When the valve poppet is open, the large cross-section allows high flow rates at low differential pressure
• Different control ratios can be chosen with the NG06 and NG10 valves
• Reliable operation in conventional stack systems
• Very good price-perfomance ratio
• Short delivery time

Applications:
• Tire presses
• Machine tool

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849