Pressure Controller SCPSD / SensoControl | #SCPSD-400-04-27


LOADING IMAGES
SCPSD-400-04-27
Click to View CAD Model

Pressure Controller SCPSD / SensoControl | #SCPSD-400-04-27 OBSOLETE

This part is obsolete, please refer to the SCPSDI product page.


Technical Specifications

  • Switch Option: 2 switching outputs
  • Port Type: BSPP inner thread
  • Operating Pressure: 0...400 bar
  • Output Type: no analogue output
  • Width: 39.5 mm
  • Weight: Approx. 300 g
  • Industry: Mobile
  • Burst Pressure: 1700 bar
  • Brand: SensoControl
  • Electrical Connection: Circular connector M12x1 4-pole
  • Length: n.a
  • Port Size: G 1/4" BSPP inner thread
  • Application: Industrial applications
  • Product Type: Pressure Controller
  • Response Time: ≤ 10 ms
  • Technology: Pressure
  • Height: n.a
  • Division: High Pressure Connectors Europe Division
  • Body Material: Painted zinc die cast Z 410
  • Product Style: Display sensor
  • Specifications Met: CE
  • Operating Temperature: -20 to 85 °C, -4 to 185 °F

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The PressureController combines the functions of a pressure switch, a pressure sensor and a display device. The PressureController is easy to operate, has a compact design and is very reliable. The PressureController features excellent technical specifications, optimal pressure management and a wide variety of installation options.This makes it perfect for permanent series use in industrial applications. The parameters are set using the keys or over a programming module.


Each switching output can be adjusted individually:

• NO/NC contact

• On/off switching pressures

• Delay times

• Hysteresis / window function

• Attenuation

Thanks to these easy switching functions, intelligent adjustments can be set which are normally not possible using a mechanical switch. Therefore, many switches can be replaced with one controller


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine Tools

• Materials Handling

• Power Generation

• Process


Applications:

for permanent series use in industrial applications


Features / Advantages:

• Compact size

• Rugged

• Dependable

• Easily operable

• Long-term stability

• Excellent interference immunity

• High protection class

• Many variants

• Pivoting

• Analogue output

• Password

• MPa, bar, PSI

Read More Show Less

CAD Drawings + Files


Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614