SCSN-450 - The Parker Service Master Easy Measuring Device | Parker NA

The Parker Service Master Easy Measuring Device | #SCSN-450

The Parker Service Master Easy Measuring Device | #SCSN-450 OBSOLETE

This product is no longer available – contact us for further assistance.


Technical Specifications

  • Type: Power supply 110/230 VAC EUR/UK/US
  • Product Type: The Parker Servcie Master Easy 3-channel, The Parker Service Master Easy 4-channel, The Parker Service Master Easy 3-channel with calibration certificate as per ISO 9001, The Parker Service Master Easy 4-channel with calibration certificate as per ISO 9001, The Parker Service Master Easy 3-channel kit, The Parker Service Master Easy 4-channel kit, The Parker Service Master Easy 4-channel kit including pressure/temperature sensor and turbine flow meter, The Parker Service Master Easy 3-channel kit with calibration certificate as per ISO 9001, The Parker Service Master Easy 4-channel kit with calibration certificate as per ISO 9001, The Parker Service Master Easy 4-channel kit including pressure/temperature sensor and turbine flow meter with calibration certificate as per ISO 9001, Power supply 110/230 VAC EUR/UK/US, Car cable adapter 12/24 VDC, PC USB Connection cable, Spare rechargeable battery, Equipment case
Safety Warning

Item Information

The SensoControl Parker Service Master Easy is a hand-held diagnostic meter that incorporates data measurement and display with intuitive operation. Four analog sensor inputs wih auto sensor recognition provides the ability to measure and record pressure, pressure differential, temperature, flow, and rotational speed simultaneously. With a scan rate of 1ms, the Parker Service Master Easy will store up to one million measured values. A variety of pressure test kits are available.

Pressure Test kits include:
• The Parker Service Master Easy
• Storage case
• 2 Transducers (choose pressure range and coupling style)
• 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable

The Service Master Easy is an effective tool to measure and record many system parameters beyond pressure. A variety of compatible accessories are available for measuring flow, fluid temperature, and rotational speed. Expand the basic pressure test kit with these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with accessories to fully utilize the diagnostic capabilities of Parker's Service Master Easy meter
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• SensoWin software allows analysis of data when downloaded to a Windows operating system
• Easy intuitive operation
• Suitable for measuring hydraulic and pneumatic system pressures

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614