Sea Recovery Atlantic Sea | Product Series

Filter by

    No filters selected

Water Production (GPD)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sea Recovery Atlantic Sea

Sea Recovery Atlantic Sea

The Sea Recovery Atlantic Sea Watermaker is reliable and features a worldwide support network. Able to produce between 66,043 - 317,006 GPD while using low energy consumption, this is a great desalinator for commercial applications.

Technical Specifications

  • Brand: Sea Recovery
  • Application: Commercial
  • Product Type: Watermaker
  • Performance: ± 15% at 820 psi / 57 bar, 77°F / 25°C & 35000 ppm TDS typical sea water
  • Water Flow Rate: 60000 to 350000 gal/day, 250000 to 1200000 L/day
  • Pump Type: High efficiency booster pump, Standard Radial Axial Pump, Optional High Pressure Plunger Pump
  • Reverse Osmosis Membrane Type: Selected High Rejection/High Yield aromatic tri-polyamid, thin film composite, spiral wound, single pass, high rejection reverse osmosis membrane element
  • Filter Type: Multimedia filter with feed and backflush valving; Patented Cycron prefiltration and optional Oil Water separation; Product water Post Filtration; Optional Hydrocyclone Separator
  • Power Source: AC
  • Pressure Adjustment Control Type: Automatic
  • Minimum Inlet Pressure Rating: n/a
  • Salt Rejection: 99.2 %, 99.4 % Average
  • Salinity Monitoring: Automatic electronic monitoring. Temperature compensated with the digital continuous readout. The salinity monitoring components of the system give a continuous TDS readout in parts per million, are temperature compensated, and of a fail safe design.
  • Salinity Range: Designed for seawater use up to 50000 ppm TDS (NaCl) (typical seawater salinity is 35000 ppm.)
  • Water Feed Temperature Range: 102.0 °F Maximum, 39.0 °C Maximum, 36.0 °F Minimum, 0.2 °C Minimum
  • Output Water Temperature Range: Ambient to Feed Water Temperature
  • Feed Water Flow Rate: 30.0 gal/min, 114.0 L/min depending on system.
  • Chlorine Tolerance: 0.1 ppm
  • pH Range: 3 to 11 (typical seawater pH is 8)
  • Pressure Rating: 35 psi Feed Water Maximum, 2.41 bar Feed Water Maximum, 2.46 kg-cm2 Feed Water Maximum
  • Operation Type: Seawater nominal 820 psi / 59 bar / 59.7 Kg/cm2. Brackish Varies w/PPM
  • Weight: UNAVAILABLE
  • Height: n/a
  • Width: n/a
  • Length: n/a
  • Energy Saving: 40 to 49% est per m3 water
  • External Water Installation Connection Type: N/A
  • Electrical Requirements: See Brochure Under Product Support
  • Circuit Breaker Contact Rating: N/A
Safety Warning

Full Product Description

The Sea Recovery Atlantic Sea Watermaker is safe, reliable, and supported anywhere in the world. This is the largest series of Sea Recovery's Reverse Osmosis systems.
The Atlantic Sea's digital controller gives the operator full automation and comes equipped with integrated performance monitoring and optimization software. With its automatic control and detection capabilities, this system is easy to operate. The Atlantic Sea's standard MODBUS communications package allows real time remote monitoring of essential system functions. Press a button and walk away knowing your system is running at peak efficiency.

The reverse osmosis water purification system is safer than evaporation in eliminating contamination, removing 99.98% of all impurities.  The Atlantic Sea contains high yielding, low tolerance membranes.  These microscopic membrane pores eliminate the harmful effects of lead, heavy metals, chlorine, chemical contaminants, pesticides, pathogens, bacteria, virus, and even radioactive materials.
The Atlantic Sea features include a small footprint and fully automatic controls with the capability to produce between 66,043 - 317,006  GPD (250,000 - 1,200,000 LPD). The Atlantic Sea also uses the lowest consumption of energy per ton of water produced. This system is perfect for those who require an unlimited amount of fresh water anywhere at any time.

Technology:

• The Atlantic Sea is capable of "instant on" start-up that allows the system to produce usable fresh water within minutes of starting the Atlantic Sea system
• I-Save energy recovery system consumes the least amount of power while producing almost unlimited amounts of fresh water
• The I-Save energy recovery system is capable of reducing up to 49% of energy consumption, saving a significant amount of energy lowering running costs and lowering the carbon footprint
• (Optional) Ultraviolet Sterilizer, the final process where 99.8% of all micro-organisms, including reproducing bacteria and viruses are sterilized, assuring pure, clean water

Meters/Monitors:

• Remote Service monitoring system allows Sea Recovery's technicians to check the status of the system and provide maintenance reminders and alerts that will help keep your system running at optimal condition
• Digital Control with Standard MODBUS communications package with fully automated controller equipped with integrated performance monitoring and optimization software
• Automatic control and detection capabilities
• The MODBUS communications package allows real time remote monitoring of essential system functions

Service/Maintenance:

• Shipped from the factory ready to install and function. There are no optional items required, and a complete installation kit is also included along with a comprehensive and detailed Owner's Operation & Maintenance Manual
• Worldwide Service and Sales Network for immediate attention regardless of location
• Technical service dedicated to excellent system performance

Related Documents

×
Products Water Production (GPD)
250m3 66,043
300m3 79,252
400m3 105,669
500m3 132,086
600m3 158,503
750m3 198,129
1000m3 264,172
1200m3 317,006

687PDC
941281