Seal-Lok Xtreme Metal Face Seal Tube Fittings and Adapters | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Seal-Lok Xtreme Metal Face Seal Tube Fittings and Adapters

Seal-Lok Xtreme Metal Face Seal Tube Fittings and Adapters

Parker's Seal-Lok Xtreme Metal Face Seal fittings and adapters achieve proven, leak-free connections in critical applications where elastomeric sealing is not an acceptable solution due to temperature or chemical concerns.

Technical Specifications

  • Connection Type: Metal Face Seal, Many connection styles to meet all needs.
  • Shape: Elbows, straights, tees, crosses, plugs, and caps
  • Connection 1 Size: Metal Face Seal - Male, Swivel, and Bulkhead
  • Connection 1 Tube Outside Diameter: 1/4 to 2 inch, 6 to 50 mm
  • Connection 2 Size: Both tube and a wide variety of inch and metric port end options are available.
  • Connection 2 Tube Outside Diameter: 1/4 to 2 inch, 6 to 50 mm
  • Connection 2 Thread Size: Large size range for all port styles inch, na
  • Connection 3 Size: Both tube and a wide variety of inch and metric port end options are available.
  • Connection 3 Tube Outside Diameter: 1/4 to 2 inch, na
  • Connection 3 Thread Size: Large size range for all port styles, na
  • Connection 4 Size: Male Metal Face Seal
  • Connection 4 Tube Outside Diameter: 1/4 to 2 inch
  • Body Material: Stainless Steel
Safety Warning

Full Product Description

Parker Stainless Steel Seal-Lok Xtreme metal face seal fittings offer reliable leak-free, corrosion resistant connections for applications that have extremely low or high temperatures or chemical compatibility concerns where elastomeric sealing cannot be used. Utilizing the proven O-ring Face Seal (ORFS) fitting design, these metal face seal fittings offer zero clearance, resistance to over torque and vibration resistance. Seal-Lok Xtreme are high-temperature, but also cryogenic fittings proven to exceed industry standards and perform in the most demanding applications.

Markets:
• Alternative Fuels
• Power Gen
• Cryogenic

Features/Benefits:
• Patented metal face seal with temperature range of -328° F to 1200° F
• Includes dry film lubricated tube nuts for anti-galling
• SAE J1926 boss port ends have patented metal seal
• Highly resistant to over-torque, eliminating damage from over-tightening, creating unlimited reusability
• Flat sealing surface allows for ease of installation with zero clearance
• Superior resistance to vibration
• Unlimited reusability
• Working pressures up to 6000 PSI
• Fittings and metal seals are manufactured from SAE/AISI 316/316L stainless steel materials for corrosion resistance
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof

Testing completed:
• Thermal cycle and shock
• Helium Mass Spectrometer
• Leak and burst pressure
• Rotary Flex
• Thread Galling
• Over Torque
• Thermal Shock FEA
• Passed Bonfire Testing in accordance with ANSI/CSA NGV 2

Applications:
• Combustion turbines
• LNG storage and fueling systems
• High-temperature engine compartments
• Instrument panels
• Chemical process equipment
• Cryogenic equipment

Related Documents

×

687PDC
687620