Sentinel Diesel Engine Protection | Product Series

Filter by

    No filters selected

Kit Type

Part Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sentinel Diesel Engine Protection Sentinel Diesel Engine Protection

Sentinel Diesel Engine Protection

Racor's Sentinel all mechanical engine protection system is designed to protect from high water temperature, loss of oil, coolant, and tail pump pressure, and even theft.

Technical Specifications

  • Application: Diesel
  • Product Type: Monitoring
Safety Warning

Full Product Description

Racor's Sentinel all mechanical engine protection system is designed to protect from high water temperature, loss of oil, coolant, and tail pump pressure, and even theft. Under normal operating conditions, oil pressure from the engine will keep the fuel valve of the master control in the raised position allowing the fuel to flow through to the engine. Loss of oil pressure will automatically cause the fuel valve to drop, shutting off the fuel flow. When the engine coolant temperatures exceed the setting of the Heat Valve, the ball seal will open and dump oil pressure from under the Master Control piston. This in turn, will cause the fuel valve to fall and block fuel flow to the engine. Coolant flow pressure from the water pump keeps the coolant pressure valve in the closed position. Loss of coolant flow pressure will cause the seal to open and dump oil pressure from under the Master Control piston, thus cutting the fuel flow to the engine.

The Sentinel is all engine protection system which can provide your engine and pump from:

•High Water Temperature
•Low Oil Pressure
•Loss of Coolant Pressure
•Loss of Tail Pump Pressure
•Theft Protection

While protecting your engine, Sentinel provides you with:

•An All Mechanical System
•A Trouble Free System
•A Non-Electric System
•An Increased Shut-Down Point
•Minimum Maintenance
•A Repairable System

Related Documents

×
Products Kit Type Part Type
CPV COOLANT COOLANT PRESSURE VALVE
DTF-10 MASTER CONTROL DTF-10 MASTER CONTROL
DTF-15 MASTER CONTROL DTF-15 MASTER CONTROL
DTF-5 MASTER CONTROL DTF-5 MASTER CONTROL W/GM-1
DTLF-10 MASTER CONTROL DTLF-10 MASTER CONTROL
DZ-4A ADAPTER DZ- 4A ADAPTER
H-185 HEAT SENTINEL H-185 HEAT SENTINEL
H-200 HEAT SENTINEL H-200 HEAT SENTINEL
H-205 HEAT SENTINEL H-205 HEAT SENTINEL
H-210 HEAT SENTINEL H-210 HEAT SENTINEL
H-212 HEAT SENTINEL H-212 HEAT SENTINEL
H-212B HEAT SENSOR HEAT SENSOR BRASS ENDCAP
H-218 HEAT SENTINEL H-218 HEAT SENTINEL
H-225 HEAT SENTINEL H-225 HEAT SENTINEL
H-240 HEAT SENTINEL H-240 HEAT SENTINEL
H-255 HEAT SENTINEL H-255 HEAT SENTINEL
HA-200 HEAT SENTINEL HA-200 HEAT SENTINEL 40505
HA-212 HEAT SENTINEL HA-212 HEAT SENTINEL 40507
HA-218 HEAT SENTINEL HA-218 HEAT SENTINEL
HA-225 HEAT SENTINEL HA-255 HEAT SENTINEL
HA-240 HEAT SENTINEL HA-240 HEAT SENTINEL
LP-149 LINER PULLER 149 SERIES
LP-92 LINER PULLER 92 SERIES
LP53-71 LINER PULLER 53 / 71 SERIES
MB-1 BRACKET MB1 MOUNTING BRACKET
MB-79 BRACKET MB-79 MOUNTING BRACKET
PPS1-1C3-RHM SWITCH PPS1-1C3 PRESSURE SWITCH
PR-60 VALVE VALVE - PRESSURE RELIEF
PS-1A SWITCH PRESSURE SWITCH - COMPLETE
SK49012 SEAL KIT FOR MASTER CONTROLS
SK49013 REBUILD KIT FOR D/DTF MASTER CONTL
SK49014 REBUILD KIT FOR DL/DTLF MASTER CNT
SK49015 REBUILD KIT FOR ND/DV MASTER CONTL

687PDC
687630