Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Quick coupling system with nominal diameter 7.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Japanese industrial profile. Available made of brass.
| Product Demos & Tutorials |
|---|
| Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
| Products | Coupling Half | Function | Connection Type | Connection Size | Body Material |
|---|---|---|---|---|---|
| 13KAAK13MPX | Coupler | Single Shut-Off | Male BSPT | R 1/4 | Brass |
| 13KAAK13MPN | Coupler | Single Shut-Off | Male BSPT | R 1/4 | Brass |
| 13KAAK17MPX | Coupler | Single Shut-Off | Male BSPT | R 3/8 | Brass |
| 13KAAK17MPN | Coupler | Single Shut-Off | Male BSPT | R 3/8 | Brass |
| 13KAAK21MPX | Coupler | Single Shut-Off | Male BSPT | R 1/2 | Brass |
| 13KAAK21MPN | Coupler | Single Shut-Off | Male BSPT | R 1/2 | Brass |
| 13KAIW13MPX | Coupler | Single Shut-Off | Female BSPP | G 1/4 | Brass |
| 13KAIW13MPN | Coupler | Single Shut-Off | Female BSPP | G 1/4 | Brass |
| 13KAIW17MPX | Coupler | Single Shut-Off | Female BSPP | G 3/8 | Brass |
| 13KAIW17MPN | Coupler | Single Shut-Off | Female BSPP | G 3/8 | Brass |
| 13KAIW21MPX | Coupler | Single Shut-Off | Female BSPP | G 1/2 | Brass |
| 13KAIW21MPN | Coupler | Single Shut-Off | Female BSPP | G 1/2 | Brass |
| 13KATF06MPX | Coupler | Single Shut-Off | Hose Barb | 6 MM | Brass |
| 13KATF06MPN | Coupler | Single Shut-Off | Hose Barb | 6 MM | Brass |
| 13KATF08MPX | Coupler | Single Shut-Off | Hose Barb | 8 MM | Brass |
| 13KATF08MPN | Coupler | Single Shut-Off | Hose Barb | 8 MM | Brass |
| 13KATF10MPX | Coupler | Single Shut-Off | Hose Barb | 10 MM | Brass |
| 13KATF10MPN | Coupler | Single Shut-Off | Hose Barb | 10 MM | Brass |
| 13KATF13MPX | Coupler | Single Shut-Off | Hose Barb | 13 MM | Brass |
| 13KATF13MPN | Coupler | Single Shut-Off | Hose Barb | 13 MM | Brass |
| 13SFAK13SXN | Plug | Straight-Through | Male BSPT | R 1/4 | Steel |
| 13SFAK17SXN | Plug | Straight-Through | Male BSPT | R 3/8 | Steel |
| 13SFAK21SXN | Plug | Straight-Through | Male BSPT | R 1/2 | Steel |
| 13SFIW13SXN | Plug | Straight-Through | Female BSPP | G 1/4 | Steel |
| 13SFIW17SXN | Plug | Straight-Through | Female BSPP | G 3/8 | Steel |
| 13SFTF06SXN | Plug | Straight-Through | Hose Barb | 6 MM | Steel |
| 13SFTF08SXN | Plug | Straight-Through | Hose Barb | 8 MM | Steel |
| 13SFTF10SXN | Plug | Straight-Through | Hose Barb | 10 MM | Steel |
| 13SFTF13SXN | Plug | Straight-Through | Hose Barb | 13 MM | Steel |
| 13SFIW21SXN | Plug | Straight-Through | Female BSPP | G 1/2 | Steel |
| 13KATF09MEX | Coupler | Single Shut-Off | Hose Barb | 9 MM | Brass |