Premium Safety Quick Coupling with a Self-Venting System, Series 18 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Safety Quick Coupling with a Self-Venting System, Series 18 Premium Safety Quick Coupling with a Self-Venting System, Series 18

Premium Safety Quick Coupling with a Self-Venting System, Series 18

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 8 bar. Coupling system with ISO C profile. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 5.5 mm (nominal)
  • Application: Pneumatic
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Specifications Met: ISO C
  • Interchange Type: ISO C
  • Maximum Operating Pressure: 110 psi, 8 bar
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Media: Pneumatic Media
  • Valve Type: High Flow Air, Poppet
  • Seal Material: NBR
  • Valve Included: Yes or No acc. to the version
  • Version: Self-Venting
  • Length: 41 to 81 mm
  • Hex Size: 17 to 24 mm
  • Outside Diameter: 13 to 30 mm
Safety Warning

Full Product Description

Parker's Premium Safety Quick Coupling Series 18 is a safety coupling with a self-venting system. The self-venting takes place during disconnection – no risk of pressurized hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place.

The right plug for self-venting series 18 can be found under series 18.

Markets:
- Machinery Construction
- Automotive

Features/Benefits:
- Safety coupling with self-venting mechanism
- No whiplash effect due to the self-venting which takes place during disconnection

Applications:
- Pneumatic Tools
- Pneumatic Airline Systems
- Assembly Lines

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D.
18KEAK13BPN Coupling Male Thread - tapered 1/4 na
18KEAK17BPN Coupling Male Thread - tapered 3/8 na
18KEAK21BPN Coupling Male Thread - tapered 1/2 na
18KEIW13BPN Coupling Female Thread - parallel 1/4 na
18KEIW17BPN Coupling Female Thread - parallel 3/8 na
18KEIW21BPN Coupling Female Thread - parallel 1/2 na
18KETF06BPN Coupling Hose Barb na 6
18KETF08BPN Coupling Hose Barb na 8
18KETF09BPN Coupling Hose Barb na 9
18KETF10BPN Coupling Hose Barb na 10
18KETF13BPN Coupling Hose Barb na 13

687PDC
A43098