Series 3 – Miniature Inert Liquid Valve | Product Series

Filter by

    No filters selected

Chemical Resistance Required

Valve Configuration Type

Fluid Compatibility

Orifice Size

Voltage (VDC)

Physical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series 3 – Miniature Inert Liquid Valve

Series 3 – Miniature Inert Liquid Valve

Parker's Series 3 family of liquid valves provide an inert wetted path for your aggressive liquids including bleach and other harsh solvents.

Technical Specifications

  • Flow Rate: Up to 1500 sccm
  • Maximum Flow Rate: 1500 sccm
  • Maximum Operating Pressure: 100 psi, 6.89 bar
  • Vacuum to Pressure Range: Vacuum to rated pressure (Orifice Dependent)
  • Orifice Size: 0.055, 0.078, 0.090 inch, 1.40, 1.98, 2.29 mm
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way Normally Closed (NC), 3-Way
  • Valve Type: Inert Non-Isolation Valve
  • Cycles per Lifetime: 10 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.5, 4.2 Watts
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: PEEK
  • Seal Material: FKM or EPDM
  • Length: 1.32 inch, 33.5 mm
  • Width: 0.81 inch, 20.6 mm
  • Height: 2.13 inch, 54.1 mm
  • Weight: 2.0 oz, 56 g
  • Response Time: < 12 ms max cycling
  • Leak Rate: Bubble Tight
  • Mounting Type: Mounting Screw
  • Connection Type: Manifold Mount or Barbs for I.D. Tubing
  • Connection Size: Manifold Face or 1/16” (1.6 mm), 1/8” (3.2 mm), or 3/16” (4.8 mm) [Orifice Dependent]
  • For Fluid Type: Liquids
  • Industry Application: Solvent management for Liquid Chromatography, Highly aggressive media dispensing and control
  • Configuration: N/A
Safety Warning

Full Product Description

The Series 3 solenoid valve is constructed of inert materials suitable for liquids including bleach and saline, for applications in analytical chemistry, clinical diagnostics and ink jet printing. These 2-Way and 3-Way valves handle high flow in a small valve with pressures up to 100 psi and no metal-to-metal sliding surfaces, ensuring a long life and trouble free operation. The series 3 valve also offers a pressure rating that exceeds most diaphragm isolation valves. A unique and time-proven design ensures that fluids are contained within the valve, preventing damage to other components.

Markets:
• Clinical Diagnostics
• Analytical Chemistry

Features/Benefits
• Wetted parts are inert plastic (PEEK, PTFE), stainless steel, and elastomer (FKM or EPDM)
• Chemically resistant to moderate acids, bases, bleach, and saline
• Leak safe design ensures that fluids are contained within the valve preventing damage to the other components in
  the instrument
• High flow in small package while providing fast cycle times
• Resistant to crystallization and particulates
• No sliding metal-to-metal surfaces minimizes wear of moving parts
• Direct-acting design does not require pressure or vacuum to operate
• RoHS compliant

Applications:
• Control of bleach, reagents, inks, and other aggressive media
• Wash solutions
• Waste removal

Related Documents

×
Products Chemical Resistance Required Valve Configuration Type Fluid Compatibility Orifice Size Voltage (VDC) Physical Connection
003-0096-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed Without Bleach 0.055" 24 1/16" Barbs
003-0111-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed Without Bleach 0.078" 24 1/8" Barbs
003-0120-900 High - PEEK Body, FKM Diaphragm 3 Way Universal Without Bleach 0.078" 12 1/8" Barbs
003-0130-900 High - PEEK Body, FKM Diaphragm 3 Way Universal Without Bleach 0.055" 12 1/16" Barbs
003-0137-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed Without Bleach 0.055" 12 1/16" Barbs
003-0141-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed Without Bleach 0.078" 12 1/8" Barbs
003-0165-900 High - PEEK Body, FKM Diaphragm 3 Way Universal Without Bleach 0.078" 24 1/8" Barbs
003-0175-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed Without Bleach 0.090" 12 3/16" Barbs
003-0189-900 Moderate - PEEK Body, EPDM Diaphragm 2-Way Normally Closed Without Bleach 0.090" 12 3/16" Barbs
003-0194-900 High - PEEK Body, FKM Diaphragm 3 Way Universal Without Bleach 0.055" 24 1/16" Barbs
003-0214-900 Moderate - PEEK Body, EPDM Diaphragm 3 Way Universal Without Bleach 0.055" 12 1/16" Barbs
003-0218-900 Moderate - PEEK Body, EPDM Diaphragm 2-Way Normally Closed Without Bleach 0.055" 12 1/16" Barbs
003-0241-900 Moderate - PEEK Body, EPDM Diaphragm 3 Way Universal Without Bleach 0.055" 24 1/16" Barbs
003-0257-900 Moderate - PEEK Body, EPDM Diaphragm 2-Way Normally Closed Without Bleach 0.078" 24 1/8" Barbs
003-0258-900 Moderate - PEEK Body, EPDM Diaphragm 3 Way Universal Without Bleach 0.078" 24 1/8" Barbs
003-0260-900 Moderate - PEEK Body, EPDM Diaphragm 2-Way Normally Closed Without Bleach 0.078" 12 1/8" Barbs
003-0264-900 Moderate - PEEK Body, EPDM Diaphragm 2-Way Normally Closed Without Bleach 0.055" 24 1/16" Barbs
003-0328-900 High - PEEK Body, FKM Diaphragm 3 Way Universal Without Bleach 0.090" 12 3/16" Barbs
003-0347-900 Moderate - PEEK Body, EPDM Diaphragm 3 Way Universal Without Bleach 0.090" 12 3/16" Barbs
003-0356-900 Moderate - PEEK Body, EPDM Diaphragm 3 Way Universal Without Bleach 0.078" 12 1/8" Barbs
003-0359-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed Without Bleach 0.090" 24 3/16" Barbs
003-0376-900 Moderate - PEEK Body, EPDM Diaphragm 2-Way Normally Closed Without Bleach 0.090" 24 3/16" Barbs
003-0421-900 High - PEEK Body, FKM Diaphragm 3 Way Universal Without Bleach 0.090" 24 3/16" Barbs
003-0461-900 Moderate - PEEK Body, EPDM Diaphragm 3 Way Universal Without Bleach 0.090" 24 3/16" Barbs
003-0860-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.055" 12 1/16" Barbs
003-0861-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.055" 24 1/16" Barbs
003-0872-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.055" 12 Manifold Mount
003-0873-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.055" 24 Manifold Mount
003-0862-900 High - PEEK Body, FKM Diaphragm 3 Way Universal With Bleach 0.055" 12 1/16" Barbs
003-0863-900 High - PEEK Body, FKM Diaphragm 3 Way Universal With Bleach 0.055" 24 1/16" Barbs
003-0864-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.078" 12 1/8" Barbs
003-0865-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.078" 24 1/8" Barbs
003-0866-900 High - PEEK Body, FKM Diaphragm 3 Way Universal With Bleach 0.078" 12 1/8" Barbs
003-0867-900 High - PEEK Body, FKM Diaphragm 3 Way Universal With Bleach 0.078" 24 1/8" Barbs
003-0868-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.090" 12 3/16" Barbs
003-0869-900 High - PEEK Body, FKM Diaphragm 2-Way Normally Closed With Bleach 0.090" 24 3/16" Barbs
003-0870-900 High - PEEK Body, FKM Diaphragm 3 Way Universal With Bleach 0.090" 12 3/16" Barbs
003-0871-900 High - PEEK Body, FKM Diaphragm 3 Way Universal With Bleach 0.090" 24 3/16" Barbs

687PDC
687821