Quick Couplings, Parker Profile, DN10 (Series 41) | Product Series

Filter by

    No filters selected

Type

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Couplings, Parker Profile, DN10 (Series 41)

Quick Couplings, Parker Profile, DN10 (Series 41)

Quick coupling system with nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Parker own profile. Available made of brass nickel plated.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Body Material: Brass
  • Diameter: 10 mm (Nominal)
  • Application: Pneumatics
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Hose Barb, Male Thread
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Valve Included: No
  • Version: Straight-Through
  • Length: 31 to 48 mm
  • Hex Size: 24 to 32 mm
  • Outside Diameter: 15 to 25 mm
  • Flow Rate: 11 L/min
  • Seal Material: NBR
Safety Warning

Full Product Description

Parker's Series 41 is a corrosion resistant brass coupling with no valve for applications with liquids in the pressure range up to 35 bar. Series 41 stands out for a high flow with minimal pressure drop.

Markets:
- Machinery Construction

Features/Benefits:
- Corrosion resistant
- High flow with minimal pressure drop

Applications:
- High flow water applications

Related Documents

×
Products Type Function Connection Type Connection Size Body Material
41KFAW21MPN Coupler Straight-Through Male BSPP G 1/2 Brass
41KFAW26MPN Coupler Straight-Through Male BSPP G 3/4 Brass
41KFIW21MPN Coupler Straight-Through Female BSPP G 1/2 Brass
41KFIW26MPN Coupler Straight-Through Female BSPP G 3/4 Brass
41KFIM22MPN Coupler Straight-Through Female metric 22x1.0 MM Brass
41KFTF10MPN Coupler Straight-Through Hose Barb 10 MM Brass
41KFTF13MPN Coupler Straight-Through Hose Barb 13 MM Brass
41KFTF16MPN Coupler Straight-Through Hose Barb 16 MM Brass
41KFTF19MPN Coupler Straight-Through Hose Barb 19 MM Brass
41SFAW21MXN Plug Straight-Through Male BSPP G 1/2 Brass
41SFAW26MXN Plug Straight-Through Male BSPP G 3/4 Brass
41SFIW21MXN Plug Straight-Through Female BSPP G 1/2 Brass
41SFIW26MXN Plug Straight-Through Female BSPP G 3/4 Brass
41SFIM22MXN Plug Straight-Through Female metric 22x1.0 MM Brass
41SFTF08MXN Plug Straight-Through Hose Barb 8 MM Brass
41SFTF10MXN Plug Straight-Through Hose Barb 10 MM Brass
41SFTF13MXN Plug Straight-Through Hose Barb 13 MM Brass
41SFTF16MXN Plug Straight-Through Hose Barb 16 MM Brass
41SFTF19MXN Plug Straight-Through Hose Barb 19 MM Brass

687PDC
A43098