Hydraulic Quick Coupling - ISO A Profile - 5500 Series | Product Series

Filter by

    No filters selected

Type

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Quick Coupling - ISO A Profile - 5500 Series

Hydraulic Quick Coupling - ISO A Profile - 5500 Series

Parker quick coupling system with ISO 7241-1 A profile and body size 1/2" for applications up to 250 bar. Available in many sizes!

Technical Specifications

  • Minimum Operating Temperature: -25 to -30 °C
  • Body Size: 1/2 inch
  • Application: Medium Pressure Hydraulics
  • Brand: TEMA
  • Fitting Connection Type: Female Thread
  • Specifications Met: ISO 7241-1 Series A
  • Interchange Type: ISO 7241-1 Series A
  • Maximum Operating Pressure: 250 bar, 3620 psi
  • Maximum Operating Temperature: 212 to 392 °F, 100 to 200 °C
  • Media: Hydraulic Fluids
  • Seal Material: NBR / FKM
  • Valve Type: Poppet
  • Connection Type: Female Thread
  • Connection Thread Size: 1/2 inch
  • Length: 42. 63 mm
  • Hex Size: 27 mm
  • Outside Diameter: 20 to 38 mm
Safety Warning

Full Product Description

Parker's Series 5500 has been manufactured according to the regulations and dimensions of the standard specification of ISO 7241-1 A Series. With the pressure eliminator, it is possible to establish connections with residual pressure (up to 200 bar). The pressure eliminator is available for both – coupling and the plug.

Working Pressure Connected:
max. 250 bar

Bursting Pressure Connected:
> 1000 bar

Markets:
- Agriculture
- Automotive
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Construction

Features/Benefits:
- Can be fitted with pressure eliminator to ensure effortless connection even with residual pressure.
- High flow performance with low pressure drop
- Coupling made of brass to avoid corrosion

Applications:
Easy connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses
- Molding machines

Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
×
Products Type Seal Material
5510 Coupling NBR
5510 V Coupling FKM
5520 Plug NBR
5520 V Plug FKM
5511 Coupling with Pressure Eliminator NBR
5511 V Coupling with Pressure Eliminator FKM
5521 Plug with Pressure Eliminator NBR
5521 V Plug with Pressure Eliminator FKM

687PDC
687614