Parker Custom Cylinders (Americas)
Series CHD Metric Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 207 bar with optional end-of-stroke position sensing.
Parker Series CHD steel body hydraulic cylinders are your best choice for high force requirements with operating pressures up to 207 bar, and are available in 1mm stroke length increments. Four standard piston rod end styles are available, in addition to configurable special rod ends.
Series CHD compact metric hydraulic cylinders incorporate a polyurethane rod seal with multiple sealing edges, a polyurethane Wiperseal™, and a non-metallic piston wear band. The bi-directional Piston Seal provides leak-free performance, increasing machine productivity through reduced downtime, faster cycle times and improved system efficiency. Optional end-of-stroke position sensors are available.
Every Series CHD hydraulic cylinder is individually tested before leaving our plant to assure proper performance and leak free operation, with an 18 month warranty.
Markets:
• Industrial
• Processing
Features/Benefits:
• Configurable in 1mm stroke increments
• Four standard piston rod end style plus configurable special rod ends
• Durable polyurethane rod seal and wiperseal for assuring dry rod performance
• End-of-stroke sensor option
• Individual testing of each cylinder for reliability
• Eighteen month warranty
Applications:
• Factory Automation
• Machine Tools
• Molding
• Food & Beverage
• Plastic Processing
No CAD files available
Hydraulic Actuator Division
500 South Wolf Road
Des Plaines
IL
UNITED STATES
60016
Phone
847-298-2400
Fax
847-294-2655
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.