Mini Quick Coupling for Medical Technology, Series NP | Product Series

Filter by

    No filters selected

Type

Connection Type

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini Quick Coupling for Medical Technology, Series NP

Mini Quick Coupling for Medical Technology, Series NP

Quick coupling system with nominal diameter 2.7 for medical applications up to 4.5 bar. Coupling system with internationally used profile. Available made of thermoplastic (POM).

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 2.7 mm (nominal)
  • Application: Medical Technology
  • Brand: Rectus
  • Fitting Connection Type: Hose Barb
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 65.268 psi, 4.5 bar
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Media: Gases, Pneumatic Media
  • Valve Type: Poppet
  • Valve Included: No
  • Version: Straight-Through
  • Length: 22.8 to 29.7 mm
  • Outside Diameter: 14.8 mm
  • Seal Material: EPDM USP Class VI
  • Flow Rate: 20 L/min
Safety Warning

Full Product Description

Parker's Mini Quick Coupling Series NP especially developed for medical applications. Series NP stands out for low weight, small package size and numerous application options with various media. It's frequently used for non-invasive blood pressure measurement devices, medical device technology and chemistry/pharmacy. The main components are molded in a clean room from virgin
transparent USP Class VI acetal (POM).
The coupling system is developed for single-hand operation. An audible click indicates a secure connection of coupling and plug. The ergonomic sleeve ensures the easy operation with gloves.

Markets:
- Life Science
- Process

Features/Benefits:
- Audible click to indicate a secure connection
- Small package size and low weight
- Easy handling with gloves due to the ergonomic sleeve

Applications:
- NIBP

Related Documents

×
Products Type Connection Type Hose I.D.
NP-M33-M3HB Coupling Hose Barb 3
NP-M33-M4HB Coupling Hose Barb 4
NP-M33-M5HB Coupling Hose Barb 5
NP-M34-M3HB Plug Hose Barb 3
NP-M34-M4HB Plug Hose Barb 4
NP-M34-M5HB Plug Hose Barb 5

687PDC
A43098