Low Pressure In-Line Single Fuel Filter - SFBO Series | #SFBO1010FSVPXN161


LOADING IMAGES
SFBO1010FSVPXN161

Low Pressure In-Line Single Fuel Filter - SFBO Series | #SFBO1010FSVPXN161

The SFBO is a series of low pressure single Fuel Filters for diesel filtration in Marine applications. Suitable for flows up to 90 l/min and pressures up to 10 bar.


Technical Specifications

  • Flow Rate: 0 to 70 l/min
  • Bypass Valve Pressure Rating: No Bypass
  • Connection Type: NPT 1" on right hand side
  • Filter Element Type: Filter Separator Element
  • Micron Rating: 10 µm
  • Options: Standard
  • Indicator Type: Indicator port plugged
  • Indicator Pressure Setting: No indicator
  • Seal Material: Fluoroelastomer
Safety Warning

Item Information

The new SFBO filter brings Parker FBO filters to an engine room environment for continuous diesel filtration.
The cast iron head and steel bowls mean that it is perfect for use in Marine applications.
The SFBO comes with two bowl lengths, allowing diesel flows up to 90 l/min.
Depending on the elements inside, the unit can be used as prefilter, water separator/particle filter or as water absorption filter.
The SFBO filter is easy to service: no special tools are required.

Applications:
• Fuel systems on diesel engines
• Marine fuel docks
• Diesel fuel dispensing system

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472