SFC-502-R01-01-02 - SFC - Stationary Dust Collector | Parker NA

SFC - Stationary Dust Collector | #SFC-502-R01-01-02

SFC-502-R01-01-02

SFC - Stationary Dust Collector | #SFC-502-R01-01-02

The SFC is a proven, high-quality downward flow cartridge dust collection system. With its pulse cleaning technology, greater air capacity and quick and easy maintenance, this is best-in-class air filtration for your manufacturing facility.


Technical Specifications

  • Model Number: SFC 40-5
  • Filtration Area: 10, 200 sqft
  • Air Flow Rate: 25, 500 CFM @ 2.5 AC
  • Cleaning Features: Compressed Air, Reversed Pulse
  • Application: Dust, Fume, Smoke, Combustible and Non Combustible Dry Dust
  • Equipment Type: Stationary Medial Collector
  • Filter Included: No
  • Paint Type: Powder Coating
  • Body Material: Mild Steel
  • Color: Hog Gray
  • Brand: DustHog
  • Filter Material: Media Cartridge
  • Air Consumption: 3.4 SCFM per pulse
  • Additional Options: 95% or HEPA After Filter
Safety Warning

Item Information

The high-performance, heavy duty SFC unit is ideal for all your dust and fume collection needs. Filtering out the polluted air that commonly occurs within a manufacturing environment, SFC’s many industrial applications include grinding, welding, buffing, sanding, smelting, bulk powder handling, and more. Plus, our design allows for field expandability so you can add modules and increase the capacity of your system at any time. The SFC unit removes harmful pollutants resulting from common manufacturing processes such as grinding, welding, buffing and sanding. The result: a safer, cleaner environment for your employees. By using our SFC unit, you’re virtually eliminating air quality concerns in the workplace. Plus, you’re ensuring increased employee productivity, fewer absences and illnesses, more efficient cleaning, and significant operational savings. Less Energy Use - The SFC’s patented pulse cleaning system actually uses less compressed air—a costly but necessary utility expense. This is achieved through the combination of increased power behind each pulse blast and the superior surface-loading ability of nanofiber filters. Each cleaning cycle is much more effective in removing dust from cartridge filters than other downflow collectors. Longer Filter Life - With less pulsing needed to clean surface-loading nanofiber cartridges, stress on the filters is minimized, resulting in double the filter life of a commodity filter. A Smaller Dust Collection System Footprint - The combination of the SFC’s patented pulse cleaning system and nanofiber cartridge filters also allow for higher air-to-media ratios, potentially reducing the size of the dust collector and number of cartridges needed for your facility—a significant cost savings overall. The SFC can be applied to 1,000 CFM applications or it can be applied to large CFM applications exceeding 100,000 CFM. Contact your local Parker DustHog® technical sales representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031