Sandwich Throttle Check Valve - FM Series(AP) | #SFM3DDDKN


LOADING IMAGES
SFM3DDDKN
Click to View CAD Model

Sandwich Throttle Check Valve - FM Series(AP) | #SFM3DDDKN

Model:FM3DDDKN


Technical Specifications

  • Function: DD - Port A and B Meter-in/out throttle
  • Version: Fine, cylindrical hollow bored with V notch
  • Material - Seals: N - NBR
  • Adjustment Type: Knob
  • Nominal Size: NG10
  • Body Material: Nodular cast iron
  • Maximum Operating Temperature: 60 °C
  • Configuration: N/A
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Mounting Type: Sandwich plate
  • Interface Type: CETOP 05 / NFPA D05
  • Product Series: Throttle check valve
  • Actuation Type: Manually
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 76 L/min
  • Minimum Opening Pressure: 0.3 bar
  • Weight: 2.4 kg
Safety Warning

Item Information

Double-throttle check valves series FM in NG06 and NG10 are part of Parker's complete range of sandwich plate valves and provide high flow at low pressure drop for precise and energy-efficient processes. They ensure an easy configuration of conventional stack systems. Throttle and check valves are located in ports A and B.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• Two types of metering needle design (FM2 and FM3) - enable to select the optimum throttle characteristics required to suit the application
• Large bypass check valves - allow high flow at low pressure drop
• Very good price-perfomance ratio
• Short delivery time - no warehousing necessary
• Four sizes:
- NG06 (CETOP 03 / NFPA D03)
- NG10 (CETOP 05 / NFPA D05)

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
FM2 and FM3 can be used as meter-in or meter-out throttle by changing the mounting position.

The throttle check valve can also be used to influence the switching time of pilot operated directional valves. In this case, the valve is positioned between the pilot stage (CETOP 03, NG06) and the main stage (CETOP 05, NG10 up to CETOP 10, NG32).

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849